TPS2513A-Q1

ACTIVE

Automotive USB Charge port dual DP/DM manager

alarmNotifications Order now

Product details

Product type Charge port controller Vin (min) (V) 4.5 Vin (max) (V) 5.5 Operating temperature range (°C) -40 to 125 Rating Automotive
Product type Charge port controller Vin (min) (V) 4.5 Vin (max) (V) 5.5 Operating temperature range (°C) -40 to 125 Rating Automotive
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • AEC-Q100 Qualified:
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C5
  • Automatically Selects Charge Mode
    • D+ and D– Divider Mode 2.7 V and 2.7 V
    • D+ and D– 1.2 V Mode
    • D+ and D– Shorted Mode per USB Battery
      Charging Specification, Revision 1.2 (BC1.2)
  • Operating Range: 4.5 V to 5.5 V
  • Dual USB Charging Port Controller,
    TPS2513A-Q1
  • Single USB Charging Port Controller,
    TPS2514A-Q1
  • Available in SOT23-6 Package
  • AEC-Q100 Qualified:
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C5
  • Automatically Selects Charge Mode
    • D+ and D– Divider Mode 2.7 V and 2.7 V
    • D+ and D– 1.2 V Mode
    • D+ and D– Shorted Mode per USB Battery
      Charging Specification, Revision 1.2 (BC1.2)
  • Operating Range: 4.5 V to 5.5 V
  • Dual USB Charging Port Controller,
    TPS2513A-Q1
  • Single USB Charging Port Controller,
    TPS2514A-Q1
  • Available in SOT23-6 Package

The TPS2513A-Q1 and TPS2514A-Q1 are USB dedicated charging port (DCP) controllers, used for the charging of most popular mobile phones and tablets. An auto-detect feature monitors USB data line voltage, and automatically provides the correct electrical signatures on the data lines to charge compliant devices among the following dedicated charging schemes:

Divider 3 mode, required to apply 2.7 V and 2.7 V on the D+ and D- Lines respectivelyBC1.2 shorted mode, required to short the D+ Line to the D– Line1.2 V mode, required to apply 1.2 V on the D+ and D– Lines

Use with the TPS2561A-Q1 and TPS2513A-Q1 (dual channel), TPS2557-Q1 and TPS2514A-Q1 (single channel) for low loss, automotive qualified, USB Charging Port Solution capable of charging all of today’s popular phones and tablets.

The TPS2513A-Q1 and TPS2514A-Q1 are USB dedicated charging port (DCP) controllers, used for the charging of most popular mobile phones and tablets. An auto-detect feature monitors USB data line voltage, and automatically provides the correct electrical signatures on the data lines to charge compliant devices among the following dedicated charging schemes:

Divider 3 mode, required to apply 2.7 V and 2.7 V on the D+ and D- Lines respectivelyBC1.2 shorted mode, required to short the D+ Line to the D– Line1.2 V mode, required to apply 1.2 V on the D+ and D– Lines

Use with the TPS2561A-Q1 and TPS2513A-Q1 (dual channel), TPS2557-Q1 and TPS2514A-Q1 (single channel) for low loss, automotive qualified, USB Charging Port Solution capable of charging all of today’s popular phones and tablets.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS2511-Q1 ACTIVE Automotive catalog USB dedicated charging port controller and current limiting power switch TPS2511-Q1 integrates USB power switch for VBUS

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS2513A-Q1, TPS2514A-Q1 USB Dedicated Charging Port Controller datasheet (Rev. A) PDF | HTML 22 Dec 2014
Selection guide USB Type-A Power Switch and Charging Controller Selector Guide (Rev. F) 24 May 2018
Application note Effective System ESD Protection Guidelines:TPS251x USB Charging Port Controllers 19 Jul 2016
EVM User's guide TPS2513EVM-527 (Rev. B) 10 Oct 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2513EVM-527 — TPS2513 Dual Channel, Auto Detect USB Charging Controller Evaluation Module

The Texas Instruments TPS2513EVM-527 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS2513 Dual Channel, Auto Detect USB Charging Controller. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features
User guide: PDF
Buy from a distributor
Simulation model

TPS2513A PSpice Transient Model

SLVM946.ZIP (44 KB) - PSpice Model
Reference designs

TIDA-01388 — CISPR 25 Class 5 Rated Dual Automotive USB Charger Reference Design With Full Front End Protection

TIDA-01388 is a 21 W dual automotive USB charger solution featuring complete front end protection with small size. The system can clamp fast high-voltage electrical transients and maintain operation through these events. It can also properly respond to a reverse battery polarity event and shut down (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP40285 — Automotive Dual Port USB Type-C™ DFP 5V 3A Charger Reference Design

PMP40285 is a dual port USB Type-C™ charger reference design. This design takes an automotive input voltage, the output goes to two USB Type-C port. Each of these ports supplies 5V 3A for USB Type-C™ device. The design is fully compliant with USB type C and backwards compliant with (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos