TPS2544

ACTIVE

USB charging port controller with CDP/SDP auto switch and 2.5A power switch

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS2546 ACTIVE USB charging port controller with CDP/SDP auto switch and 2.5A power switch with load detection Supports additional BC1.2 charge modes and has improved power path performance.

Product details

Product type Charge port controller Vin (min) (V) 4.5 Vin (max) (V) 5.5 Continuous current (max) (A) 2.5 Current limit (A) 0.2 to 2.7 Operating temperature range (°C) -40 to 125 Enable Active High Number of switches 1 Current limit accuracy at 1 A 0.1 Rating Catalog
Product type Charge port controller Vin (min) (V) 4.5 Vin (max) (V) 5.5 Continuous current (max) (A) 2.5 Current limit (A) 0.2 to 2.7 Operating temperature range (°C) -40 to 125 Enable Active High Number of switches 1 Current limit accuracy at 1 A 0.1 Rating Catalog
WQFN (RTE) 16 9 mm² 3 x 3
  • D+/D– CDP/DCP Modes per USB Battery Charging
    Specification 1.2
  • D+/D– Shorted Mode per Chinese Telecommunication Industry
    Standard YD/T 1591-2009
  • Support non-BC1.2 charging modes by automatic selection
    • D+/D– Divider Modes 2.0V/2.7V and 2.7/2.0V
    • D+/D– 1.2V Mode
  • Supports Sleep-Mode Charging and Mouse/Keyboard Wake Up
  • Automatic SDP/CDP Switching for devices that do not connect
    to CDP ports
  • Compatible with USB 2.0 and 3.0 Power Switch requirements
  • Integrated 73-mΩ (typ) High-Side MOSFET
  • Adjustable Current-Limit up to 3.0 A (typ)
  • Operating Range: 4.5V to 5.5V
  • Max device current
    • 2µA when device disabled
    • 270µA when device enabled
  • Drop-In and BOM Compatible with TPS2543 and TPS2546
  • Available in 16-Pin QFN (3×3) Package
  • 8KV ESD rating on DM/DP pins
  • UL Listed and CB File No. E169910
  • D+/D– CDP/DCP Modes per USB Battery Charging
    Specification 1.2
  • D+/D– Shorted Mode per Chinese Telecommunication Industry
    Standard YD/T 1591-2009
  • Support non-BC1.2 charging modes by automatic selection
    • D+/D– Divider Modes 2.0V/2.7V and 2.7/2.0V
    • D+/D– 1.2V Mode
  • Supports Sleep-Mode Charging and Mouse/Keyboard Wake Up
  • Automatic SDP/CDP Switching for devices that do not connect
    to CDP ports
  • Compatible with USB 2.0 and 3.0 Power Switch requirements
  • Integrated 73-mΩ (typ) High-Side MOSFET
  • Adjustable Current-Limit up to 3.0 A (typ)
  • Operating Range: 4.5V to 5.5V
  • Max device current
    • 2µA when device disabled
    • 270µA when device enabled
  • Drop-In and BOM Compatible with TPS2543 and TPS2546
  • Available in 16-Pin QFN (3×3) Package
  • 8KV ESD rating on DM/DP pins
  • UL Listed and CB File No. E169910

The TPS2544 is a USB charging port controller and power switch with an integrated USB 2.0 high-speed data line (D+/D–) switch. TPS2544 provides the electrical signatures on D+/D– to support charging schemes listed under device feature section. TI tests charging of popular mobile phones, tablets and media devices with the TPS2544 to ensure compatibility with both BC1.2 compliant and non-compliant devices. In addition to charging popular devices, TPS2544 also supports system wake up (from S3) with a mouse/keyboard; both low speed and full speed are supported.

The TPS2544 73-mΩ power-distribution switch is intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. Two programmable current thresholds provide flexibility for setting current limits.

The TPS2544 is a USB charging port controller and power switch with an integrated USB 2.0 high-speed data line (D+/D–) switch. TPS2544 provides the electrical signatures on D+/D– to support charging schemes listed under device feature section. TI tests charging of popular mobile phones, tablets and media devices with the TPS2544 to ensure compatibility with both BC1.2 compliant and non-compliant devices. In addition to charging popular devices, TPS2544 also supports system wake up (from S3) with a mouse/keyboard; both low speed and full speed are supported.

The TPS2544 73-mΩ power-distribution switch is intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. Two programmable current thresholds provide flexibility for setting current limits.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet USB Charging Port Controller and Power Switch datasheet (Rev. A) 20 Feb 2013
Certificate UL 2367 Certificate of Compliance 20180130-E169910 19 Jun 2024
Selection guide USB Type-A Power Switch and Charging Controller Selector Guide (Rev. F) 24 May 2018
Application note Effective System ESD Protection for TPS254x USB Charging Port Controllers 03 Jun 2016
Application note TPS65982 charging port over USB Type-C 19 Apr 2016
Application note TPS25810 Charging Port Over USB Type-C 05 Apr 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2544EVM-064 — TPS2544 USB Charging Port Controller & Power Switch Evaluation Module

The Texas Instruments TPS2544EVM-064 evaluation module (EVM) helps designers evaluate the performance of the TPS2544 USB Charging Port Power Switch and Controller. The EVM contains input and output connectors. Jumper controls are also provided to ease evaluation of device features.
User guide: PDF
Buy from a distributor
Simulation model

TPS2544 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM790A.ZIP (56 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos