TPS2550
Adjustable, active-low, constant-current, current-limited power-distribution switch
TPS2550
- Adjustable current-limit, 100 mA–1100 mA
- Fast overcurrent response - 2 µS typical
- 94-mΩ high-side MOSFET (DBV package)
- Reverse input-output voltage protection
- Operating range: 2.5 V to 6.5 V
- Deglitched fault report
- 1-µA maximum standby supply current
- Junction temperature range: –40°C to 125°C
- Built-in soft-start
- 15 kV ESD protection (with external capacitance)
- UL listed – file No. E169910
- Current-limit resistor calculator – SLVC163
The TPS2550/51 power-distribution switch is intended for applications where heavy capacitive loads and short-circuits are likely to be encountered, incorporating a 100-mΩ, N-channel MOSFET in a single package. The current-limit threshold is user adjustable between 100 mA and 1.1 A via an external resistor. The power-switch rise and fall times are controlled to minimize current surges during switching.
The device limits the output current to a desired level by switching into a constant-current mode when the output load exceeds the current-limit threshold or a short is present. An internal reverse-voltage detection comparator disables the power-switch in the event that the output voltage is driven higher than the input to protect devices on the input side of the switch. The FAULT logic output asserts low during both overcurrent and reverse-voltage conditions.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS255x Adjustable Current-Limited Power-Distribution Switches datasheet (Rev. C) | PDF | HTML | 09 Oct 2023 |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location