TPS2554

ACTIVE

0.5-2.5A adjustable, 2 settable ILIMIT, 4.5-5.5V, 73mΩ USB power switch, active-high

Product details

Product type Adjustable current limit, Power switch Vin (min) (V) 4.5 Vin (max) (V) 5.5 Continuous current (max) (A) 2.5 Current limit (A) 0.5 to 2.5 Operating temperature range (°C) -40 to 125 Enable Active High Number of switches 1 Current limit accuracy at 1 A 0.1 Rating Catalog
Product type Adjustable current limit, Power switch Vin (min) (V) 4.5 Vin (max) (V) 5.5 Continuous current (max) (A) 2.5 Current limit (A) 0.5 to 2.5 Operating temperature range (°C) -40 to 125 Enable Active High Number of switches 1 Current limit accuracy at 1 A 0.1 Rating Catalog
VSON (DRC) 10 9 mm² 3 x 3
  • Meets USB Current-Limiting Requirements
  • Adjustable Current Limit, 500 mA to 2.5 A (typ)
  • Two Independently-Settable, Current-Limit Thresholds
  • Fast Overcurrent Response - 1.5 μs (typ)
  • 73-mΩ High-Side MOSFET
  • 3.8-μA Maximum Standby Supply Current
  • PowerPAD™ Thermal Management
  • Automatic Output Discharge when Disabled
  • Both High-Enable (TPS2554) and Low-Enable (TPS2555) Versions Available
  • Meets USB Current-Limiting Requirements
  • Adjustable Current Limit, 500 mA to 2.5 A (typ)
  • Two Independently-Settable, Current-Limit Thresholds
  • Fast Overcurrent Response - 1.5 μs (typ)
  • 73-mΩ High-Side MOSFET
  • 3.8-μA Maximum Standby Supply Current
  • PowerPAD™ Thermal Management
  • Automatic Output Discharge when Disabled
  • Both High-Enable (TPS2554) and Low-Enable (TPS2555) Versions Available
  • The TPS2554/55 power-distribution switches are intended for applications where precision current limiting is required or heavy capacitive loads and short circuits are encountered. These devices offer a programmable current-limit threshold between 500 mA and 2.5 A (typ) via an external resistor.

    TPS2554/55 devices limit the output current to a safe level by switching into a constant-current mode when the output load exceeds the current-limit threshold. The FAULT logic output asserts low during overcurrent and over-temperature conditions.

    The TPS2554/55 power-distribution switches are intended for applications where precision current limiting is required or heavy capacitive loads and short circuits are encountered. These devices offer a programmable current-limit threshold between 500 mA and 2.5 A (typ) via an external resistor.

    TPS2554/55 devices limit the output current to a safe level by switching into a constant-current mode when the output load exceeds the current-limit threshold. The FAULT logic output asserts low during overcurrent and over-temperature conditions.

    Download View video with transcript Video

    Similar products you might be interested in

    open-in-new Compare alternates
    Pin-for-pin with same functionality to the compared device
    TPS2555 ACTIVE 0.5-2.5A adjustable, 2 settable ILIMIT, 4.5-5.5V, 73mΩ USB power switch, active-low This product offers the same functionality and pinout with enable active-low.

    Technical documentation

    star =Top documentation for this product selected by TI
    No results found. Please clear your search and try again.
    View all 4
    Type Title Date
    * Data sheet Precision Adjustable Current-Limited, Power-Distribution Switches datasheet 04 Oct 2010
    Certificate US-39957-UL Certificate of Compliance IEC 62368-1 27 Jun 2022
    Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
    EVM User's guide TPS2554 and TPS2555 Evaluation Module 13 Jun 2011

    Design & development

    For additional terms or required resources, click any title below to view the detail page where available.

    Evaluation board

    TPS2554EVM-010 — Evaluation Module for TPS2554 Precision Adjustable, Current-Limited Power Distribution Switch

    The TPS2554EVM-010 is an evaluation module (EVM) for Texas Instruments TPS2554DRC and TPS2555DRC precision adjustable, current-limited power-distribution switches. This EVM operates over a 4.5 V to 5.5 V range. An onboard jumper sets the output current-limit to either 1.2 A or 2.4 A. Test points (...)
    User guide: PDF
    Not available on TI.com
    Simulation model

    TPS2554 Unencrypted PSpice Transient Model Package (Rev. A)

    SLVM293A.ZIP (31 KB) - PSpice Model
    Package Pins CAD symbols, footprints & 3D models
    VSON (DRC) 10 Ultra Librarian

    Ordering & quality

    Information included:
    • RoHS
    • REACH
    • Device marking
    • Lead finish/Ball material
    • MSL rating/Peak reflow
    • MTBF/FIT estimates
    • Material content
    • Qualification summary
    • Ongoing reliability monitoring
    Information included:
    • Fab location
    • Assembly location

    Support & training

    TI E2E™ forums with technical support from TI engineers

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

    Videos