10-pin (DRC) package image

TPS2555DRCR ACTIVE

0.5-2.5A adjustable, 2 settable ILIMIT, 4.5-5.5V, 73mΩ USB power switch, active-low
ACTIVE Custom reel may be available
Same as: TPS2555DRCR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS2555DRCT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSON (DRC) | 10
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS2555

  • Meets USB Current-Limiting Requirements
  • Adjustable Current Limit, 500 mA to 2.5 A (typ)
  • Two Independently-Settable, Current-Limit Thresholds
  • Fast Overcurrent Response - 1.5 μs (typ)
  • 73-mΩ High-Side MOSFET
  • 3.8-μA Maximum Standby Supply Current
  • PowerPAD™ Thermal Management
  • Automatic Output Discharge when Disabled
  • Both High-Enable (TPS2554) and Low-Enable (TPS2555) Versions Available
  • Description for the TPS2555

    The TPS2554/55 power-distribution switches are intended for applications where precision current limiting is required or heavy capacitive loads and short circuits are encountered. These devices offer a programmable current-limit threshold between 500 mA and 2.5 A (typ) via an external resistor.

    TPS2554/55 devices limit the output current to a safe level by switching into a constant-current mode when the output load exceeds the current-limit threshold. The FAULT logic output asserts low during overcurrent and over-temperature conditions.

    Pricing

    Qty Price
    +

    Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

    TPS2555DRCT ACTIVE Custom reel may be available
    Package qty | Carrier 250 | SMALL T&R
    Inventory
    Qty | Price 1ku | +

    Carrier options

    You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

    A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

    Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

    TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

    Learn more

    Lot and date code selection may be available

    Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

    Learn more