TPS2559-Q1

ACTIVE

Automotive 1.2-4.7A adjustable ILIMIT, 2.5-6.5V, 13mΩ USB power switch, active-high

Product details

Product type Adjustable current limit, Power switch Vin (min) (V) 2.5 Vin (max) (V) 6.5 Continuous current (max) (A) 5.5 Current limit (A) 1.2 to 4.7 Operating temperature range (°C) -40 to 125 Enable Active High Number of switches 1 Current limit accuracy at 1 A 0.07 Rating Automotive
Product type Adjustable current limit, Power switch Vin (min) (V) 2.5 Vin (max) (V) 6.5 Continuous current (max) (A) 5.5 Current limit (A) 1.2 to 4.7 Operating temperature range (°C) -40 to 125 Enable Active High Number of switches 1 Current limit accuracy at 1 A 0.07 Rating Automotive
VSON (DRC) 10 9 mm² 3 x 3
  • Qualified for Automotive Applications AEC-Q100
    Qualified With the Following Results:
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C5
  • 2.5 to 6.5 V Operating Range
  • Adjustable 1.2 to 4.7 A I(LIMIT) (±4.7% at 4.7 A)
  • 3.5 µs Short Circuit Shutoff (Typical)
  • 13-mΩ High-Side MOSFET
  • 2-µA Maximum Standby Supply Current
  • Built-in Soft-Start
  • Reverse Current Blocking when Disabled
  • 8 kV / 15 kV System-Level ESD Capable
  • 10-Pin SON (3-mm × 3-mm) Package with
    Wettable Flanks
  • Qualified for Automotive Applications AEC-Q100
    Qualified With the Following Results:
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C5
  • 2.5 to 6.5 V Operating Range
  • Adjustable 1.2 to 4.7 A I(LIMIT) (±4.7% at 4.7 A)
  • 3.5 µs Short Circuit Shutoff (Typical)
  • 13-mΩ High-Side MOSFET
  • 2-µA Maximum Standby Supply Current
  • Built-in Soft-Start
  • Reverse Current Blocking when Disabled
  • 8 kV / 15 kV System-Level ESD Capable
  • 10-Pin SON (3-mm × 3-mm) Package with
    Wettable Flanks

The TPS2559-Q1 power-distribution switch is intended for applications where a low resistance, precision current limit switch is required or heavy capacitive loads are encountered. The TPS2559-Q1 provides up to 5.5 A of continuous load current with a precise current limit set by a single resistor to ground. Output current is maintained at a safe level by switching into a constant-current mode when the output load exceeds the current-limit threshold. During overload events the output current is limited to the level set by R(ILIM). If a persistent overload occurs, the device goes into thermal shutoff to prevent damage to the TPS2559-Q1.

The power-switch rise and fall times are controlled to minimize current surges during turn on or off. The FAULT logic output asserts low during overcurrent or overtemperature conditions.

The TPS2559-Q1 power-distribution switch is intended for applications where a low resistance, precision current limit switch is required or heavy capacitive loads are encountered. The TPS2559-Q1 provides up to 5.5 A of continuous load current with a precise current limit set by a single resistor to ground. Output current is maintained at a safe level by switching into a constant-current mode when the output load exceeds the current-limit threshold. During overload events the output current is limited to the level set by R(ILIM). If a persistent overload occurs, the device goes into thermal shutoff to prevent damage to the TPS2559-Q1.

The power-switch rise and fall times are controlled to minimize current surges during turn on or off. The FAULT logic output asserts low during overcurrent or overtemperature conditions.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS2559-Q1 Precision Adjustable Current-Limited Power-Distribution Switch datasheet PDF | HTML 03 Dec 2015
Application note How to Pass MFi Overcurrent Protection Test With USB Charger and Switch Device PDF | HTML 26 Feb 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2559EVM-624 — TPS2559EVM-624 Precision Adjustable Current-Limited Power Distribution Switch

The TPS2559EVM-624 is a fully assembled and test circuit for evaluating the TPS2559 precision adjustable current limited power distribution switch intended for application where heavy capacitive loads and short circuits are likely to be encountered. The EVM contains header connectors for easy (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS2559 Unencrypted PSpice Transient Model Package (Rev. B)

SLVMAA7B.ZIP (72 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos