20-pin (RVC) package image

TPS259401AQRVCRQ1 ACTIVE

2.7-V to 18-V, 42mΩ, 0.6-5.3A automotive eFuse with current monitor and short to battery protection

ACTIVE Custom reel may be available
Same as: TPS259401AQRVCRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RVC) | 20
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS25940-Q1

  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • 2.7-V to 18-V operating voltage, 20 V (maximum)
  • Total RON: 42 mΩ (typical)
  • 0.6-A to 5.3-A adjustable current limit (±8%)
  • IMON Current indicator output
    • ±8% accuracy for TPS25940-Q1/TPS25940L-Q1
  • Adjustable under-, overvoltage threshold (±2%)
  • Reverse current blocking
  • 1-µs reverse voltage shutoff
  • Programmable dVo/dt control
  • Power good and fault outputs
  • Short-to-battery protection
  • Short-to-ground protection
  • TPS25940-Q1/TPS259401A-Q1: auto-retry
  • TPS25940L-Q1: latch-off

Description for the TPS25940-Q1

The TPS25940xx-Q1 eFuse Power Switches are compact, feature rich power management devices with a full suite of protection functions. The wide operating range allows control of many popular DC bus voltages. Integrated back-to-back FETs provide bidirectional current control making the device well suited for systems with load side holdup energy that must not drain back to a failed supply bus.

Load, source and device protection are provided with many programmable features including overcurrent, dVo/dt ramp and overvoltage, undervoltage thresholds. For system status monitoring and downstream load control, the device provides PGOOD, FLT and precise current monitor output. Precise programmable undervoltage, overvoltage thresholds and mode simplify power management design.

The TPS25940xx-Q1 monitor V(IN) and V(OUT) to provide true reverse current blocking when V(IN) < (V(OUT) – 66 mV). This function supports supply bus protection from over-voltages during output short to battery faults.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more