TPS259480LYWPR ACTIVE

3.5-V to 23-V, 12.2-mΩ, 8-A eFuse with bi-directional power delivery

ACTIVE Custom reel may be available
Same as: TPS259480LYWPR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins PowerWCSP (YWP) | 12
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS25948

  • Wide operating input voltage range: 3.5V to 23V
    • 28V absolute maximum
    • Can be powered from either IN or OUT
  • Integrated back-to-back FETs with low ON-resistance: RON = 12.2mΩ (typ)
  • Ideal diode operation with true reverse current blocking (RCB)
    • External pin control (RCBCTRL) to disable RCB and allow bi-directional power delivery in steady-state to support USB OTG or DRP operation
  • Fast overvoltage protection
    • Adjustable overvoltage lockout (OVLO) with 1µs (typ) response time
  • Overcurrent protection with load current monitor output (ILM)
    • Active current limit response
    • Adjustable threshold (ILIM) 1A–9A
      • ±10% accuracy (max) for ILIM > 3A
    • Adjustable transient blanking timer (ITIMER) to allow peak currents > ILIM
    • Output load current monitor accuracy: ±6% (typ) (IOUT ≥ 3A)
  • Fast-trip response for short-circuit protection
    • < 1µs (typ) response time
    • Adjustable and fixed thresholds
  • Active high enable input with adjustable undervoltage lockout threshold (UVLO)
  • Adjustable output slew rate control (dVdt)
  • Overtemperature protection
  • Digital outputs: Supply Good (SPLYGD/SPLYGD) and Fault Indication (FLT)
  • UL 2367 recognition (planned)
  • IEC 62368-1 CB certification (planned)
  • IEC 61000-4-5: 28V on IN
  • Small footprint: PowerWCSP 2.4mm × 1.7mm, 0.5mm pitch

Description for the TPS25948

The TPS25948xx family of eFuses is a highly integrated, circuit-protection and power-management solution in a small package. The devices provide multiple protection modes that use few external components and are a robust defense against overloads, short-circuits, voltage surges and excessive inrush current. With integrated back-to-back FETs, reverse current flow from output to input is blocked at all times, making the devices well suited for power MUX and ORing applications, as well as systems that need load side energy hold up storage if input power supply fails. The devices use a linear ORing based scheme to ensure almost zero DC reverse current and emulate ideal diode behavior with minimum forward voltage drop and power dissipation. The devices also provide an external pin control option to disable the reverse current blocking and allow bi-directional power delivery in steady-state.

Output slew rate and inrush current can be adjusted using a single external capacitor. Loads are protected from input overvoltage conditions by cutting off the output if input exceeds an adjustable overvoltage threshold. The devices respond to output overload by actively limiting the current. The output current limit threshold as well as the transient overcurrent blanking timer are user adjustable. The current limit control pin also functions as an analog load current monitor.

The devices are available in a 2.4mm × 1.7mm, 12-ball power wafer chip scale package (PowerWCSP) for improved thermal performance and reduced system footprint.

The devices are characterized for operation over a junction temperature range of –40°C to +125°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more