24-pin (RGE) package image

TPS259802ONRGER ACTIVE

2.7-V to 24-V, 8-A, 3-mΩ smart eFuse with adjustable transient fault management

ACTIVE Custom reel may be available
Same as: TPS259802ONRGER.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGE) | 24
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS25980

  • Wide input voltage range: 2.7 V to 24 V
    • 30-V Absolute maximum
  • Low On-Resistance: RON = 3-mΩ typical
  • Circuit Breaker Response

  • Adjustable current limit threshold
    • Range: 2 A to 8 A
    • Accuracy: ± 8% (typical for ILIM > 5 A)
  • Adjustable over-current blanking timer
    • Handles load transients without tripping
  • Accurate current monitor output
    • ± 3% (typical at 25 °C for IOUT > 3 A)
  • User configurable fault response
    • Latch-off or auto-retry
    • Number of retries (Finite or indefinite)
    • Delay between retries
  • Robust short-circuit protection
    • Fast-trip response time < 400-ns typical
    • Tested against 1 million power-into-short events
    • Immune to line transients - no nuisance tripping
  • Adjustable output slew rate (dVdt) control
  • Adjustable undervoltage lockout
  • Overvoltage lockout (Fixed 3.7-V, 7.6-V, 16.9-V and no-OVLO options)
  • Integrated overtemperature protection
  • Power good indication
  • Adjustable load detect and handshake timer
  • UL 2367 Recognition
    • File no. E339631
    • RILIM ≥ 182 Ω
  • IEC 62368 CB Certification
  • Small footprint: 4-mm × 4-mm QFN package

Description for the TPS25980

The TPS25980x family of eFuses is a highly integrated circuit protection and power management solution in a small package. The devices are operational over a wide input voltage range. A single part caters to low-voltage systems needing minimal I*R voltage drop as well as higher voltage, high current systems needing low power dissipation. They are a robust defense against overloads, short-circuits, voltage surges and excessive inrush current.

Overvoltage events are limited by internal cutoff circuits, with multiple device options to choose the overvoltage threshold.

The device provides a circuit-breaker response to overcurrent conditions. The overcurrent limit (circuit-breaker threshold) and fast-trip (short-circuit) threshold can be set with a single external resistor. The devices intelligently manage the overcurrent response by distinguishing between transient events and actual faults, thereby allowing the system to function uninterrupted during line and load transients without compromising on the robustness of the protection against faults. The device can be configured to stay latched off or retry automatically after a fault shutdown. The number of auto-retries as well as the retry delay are configurable with capacitors. This enables remote systems to automatically recover from temporary faults while ensuring that power supplies are not stressed indefinitely due to a persistent fault.

The TPS25980x devices are available in a small 4 mm × 4 mm QFN package. The devices are characterized for operation over a junction temperature range of –40°C to 125°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more