Home Power management Power switches High-side switches

TPS27S100

ACTIVE

40-V, 80-mΩ, 4-A, 1-ch, Industrial high-side switch with adjustable current limit

alarmNotifications Order now

Product details

Number of channels 1 Operating voltage (max) (V) 40 Operating voltage (min) (V) 4 Ron (typ) (mΩ) 80 Imax (A) 4 Current limit (min) (A) 0.5 Current limit (max) (A) 7 Current limit type Adjustable Current limit accuracy +/-20% @ 0.5A Current sense accuracy +/-30mA @ 1A, 3mA @ 25mA FET Internal Features Current sense output, Programmable current limit, Thermal shutdown, Under voltage lock out Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Automotive load dump compatibility, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown Rating Catalog
Number of channels 1 Operating voltage (max) (V) 40 Operating voltage (min) (V) 4 Ron (typ) (mΩ) 80 Imax (A) 4 Current limit (min) (A) 0.5 Current limit (max) (A) 7 Current limit type Adjustable Current limit accuracy +/-20% @ 0.5A Current sense accuracy +/-30mA @ 1A, 3mA @ 25mA FET Internal Features Current sense output, Programmable current limit, Thermal shutdown, Under voltage lock out Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Automotive load dump compatibility, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown Rating Catalog
HTSSOP (PWP) 14 32 mm² 5 x 6.4 WQFN (RRK) 16 14 mm² 4 x 3.5
  • 80-mΩ Single-channel High-side switch with full diagnostics
    • TPS27S100A: Open-drain status output
    • TPS27S100B: Current monitor analog output
  • Wide operating voltage 3.5 V to 40 V
  • Very-low standby current, <0.5 µA
  • Operating junction temperature, –40 to 150°C
  • Input control, 3.3-V and 5-V logic compatible
  • High-accuracy current monitor, ±30 mA at 1 A
  • Adjustable current limit (0.5-A to 6-A) with external resistor, ±20% at 0.5 A
  • Diagnostic enable function for multiplexing of MCU, analog or digital interface
  • Excellent ESD protection on IN and OUT pins
    • ±16 kV IEC 61000-4-2 ESD contact discharge
    • ±4 kV IEC 61000-4-4 Electrical fast transient
    • ±1.0 kV/42 Ω IEC 61000-4-5 Surge
  • Protection
    • Overload and short-circuit-to-GND protection
    • Inductive load negative voltage clamp
    • Undervoltage lockout (UVLO) protection
    • Thermal shutdown and swing with self recovery
    • Loss of GND protection
  • Diagnostic
    • On- and Off-State output Open-Load / short to supply detection
    • Overload and short to ground detection
    • Thermal shutdown and swing detection
  • Thermally-Enhanced 14-Pin PWP or 16-Pin QFN package
  • 80-mΩ Single-channel High-side switch with full diagnostics
    • TPS27S100A: Open-drain status output
    • TPS27S100B: Current monitor analog output
  • Wide operating voltage 3.5 V to 40 V
  • Very-low standby current, <0.5 µA
  • Operating junction temperature, –40 to 150°C
  • Input control, 3.3-V and 5-V logic compatible
  • High-accuracy current monitor, ±30 mA at 1 A
  • Adjustable current limit (0.5-A to 6-A) with external resistor, ±20% at 0.5 A
  • Diagnostic enable function for multiplexing of MCU, analog or digital interface
  • Excellent ESD protection on IN and OUT pins
    • ±16 kV IEC 61000-4-2 ESD contact discharge
    • ±4 kV IEC 61000-4-4 Electrical fast transient
    • ±1.0 kV/42 Ω IEC 61000-4-5 Surge
  • Protection
    • Overload and short-circuit-to-GND protection
    • Inductive load negative voltage clamp
    • Undervoltage lockout (UVLO) protection
    • Thermal shutdown and swing with self recovery
    • Loss of GND protection
  • Diagnostic
    • On- and Off-State output Open-Load / short to supply detection
    • Overload and short to ground detection
    • Thermal shutdown and swing detection
  • Thermally-Enhanced 14-Pin PWP or 16-Pin QFN package

The TPS27S100x is a single-channel, fully-protected, high-side switch with an integrated NMOS and charge pump. Full diagnostics and high-accuracy current-monitor features enable intelligent control of the load. An adjustable current-limit function greatly improves the reliability of the whole system. The device diagnostic reporting has two versions to support both digital fault status and analog current monitor output. Accurate current monitor and adjustable current limit features differentiate it from the market.

The TPS27S100x is a single-channel, fully-protected, high-side switch with an integrated NMOS and charge pump. Full diagnostics and high-accuracy current-monitor features enable intelligent control of the load. An adjustable current-limit function greatly improves the reliability of the whole system. The device diagnostic reporting has two versions to support both digital fault status and analog current monitor output. Accurate current monitor and adjustable current limit features differentiate it from the market.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS272C45 ACTIVE 36-V, 45-mΩ, 3-A, 2-ch, Industrial high-side switch with adjustable current limit Dual-channel version with lower RDSon for better power dissipation
TPS274C65 ACTIVE 12-V to 36-V 65-mΩ four-channel high-side switch with SPI interface and integrated ADC Four-channel version with lower RDSON (65-mΩ), SPI interface and an integrated ADC
TPS281C30 ACTIVE 60V-tolerant, 30mΩ 6A single-channel high-side switch 60-V tolerant high-side switch

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Type Title Date
* Data sheet TPS27S100x 40-V, 4-A, 80-mΩ Single-Channel High-Side Switch datasheet (Rev. B) PDF | HTML 08 May 2019
Application brief Faster Switching of Large Inductive Loads in Digital Output Modules PDF | HTML 15 Jul 2022
Technical article Bulk up your 24-VDC power distribution with industrial high-side switches PDF | HTML 04 May 2021
Application note How To Drive Resistive, Inductive, Capacitive, and Lighting Loads (Rev. E) PDF | HTML 09 Mar 2021
Application note Designing for Loss of Ground on Texas Instruments High-Side Switches (Rev. A) PDF | HTML 16 Jul 2020
Application note High Accuracy Current Sense of Smart High Side Switches 01 Nov 2019
Application brief Optimizing the Power Supply for Digital I/O modules With Smart High-Side Switche 26 Sep 2019
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
Application note Minimizing System Down-time with Smart eFuses 12 Jun 2019
Application note AEC-Q100-012 Short-Circuit Reliability Test Results for Smart Power Switches (Rev. A) 06 May 2019
Application note Basics of Power Switches (Rev. A) PDF | HTML 26 Apr 2019
Application brief Improved Automotive Short Circuit Reliability With Adjustable Current Limiting (Rev. A) 11 Apr 2019
Application note Adjustable Current Limit of Smart Power Switches (Rev. B) 21 Jan 2019
Application note Reverse battery protection for high side switches 12 Nov 2018
Test report TPS27S100x IEC 61000-4-x Testing Using EVM Board (Rev. A) 26 Feb 2018
Technical article Precise Current Limiter for Smart E-Meter PDF | HTML 28 Apr 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS27S100AEVM — TPS27S100A 40-V, 80-mΩ Single-Channel High-Side Switch Evaluation Module

The Texas Instruments TPS27S100A evaluation module contains a TPS27S100A integrated circuit (IC), supporting 1 channel high side driver applications. The purpose of this EVM is to facilitate evaluation of the TPS27S100A for resistive, capacitive, inductive load layout of the EVM.
User guide: PDF
Buy from a distributor
Evaluation board

TPS27S100BEVM — TPS27S100B 40-V, 80-mΩ Single-Channel High-Side Switch Evaluation Module

The Texas Instruments TPS27S100B evaluation module contains a TPS27S100B integrated circuit (IC), supporting 1 channel high side driver applications. The purpose of this EVM is to facilitate evaluation of the TPS27S100B for resistive, capacitive, inductive load layout of the EVM.
User guide: PDF
Buy from a distributor
Simulation model

TPS27S100A Unencrypted PSpice Transient Model Package (Rev. A)

SLVMC97A.ZIP (29 KB) - PSpice Model
Simulation model

TPS27S100B Unencrypted PSpice Transient Model Package (Rev. A)

SLVMC96A.ZIP (50 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-01599 — TÜV SÜD-assessed safe torque off (STO) reference design for industrial drives (IEC 61800-5-2)

This reference design outlines a safe torque off (STO) subsystem for a three-phase inverter with CMOS input isolated IGBT gate drivers. The STO subsystem employs a dual-channel architecture (1oo2) with a hardware fault tolerance of 1 (HFT=1). It is implemented following a de-energize trip concept. (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010008 — Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for  protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01600 — Smart brake control and diagnostics reference design for servo drives and robotics

This reference design implements safe brake control functionality in servo drives as per IEC EN 61800-5-2 by providing two channel output signals to control an external holding brake. The holding brake will be latched when the power supply is cut off and released when voltage is applied to the (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01552 — 8 Channel, 2-A High-Side Driver Reference Design for Digital Output Modules

This eight-channel, parallel, 2-A, high-side, digital output reference design for factory automation applications like PLCs shows the diagnostic features and the power density of new Texas Instruments high-side driver components (such as TPS27S100). Each output can individually measure the output (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 14 Ultra Librarian
WQFN (RRK) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos