8-pin (DGN) package image

TPS3305-18DGN ACTIVE

Dual-processor voltage supervisor with watchdog timer

Same as: TPS3305-18DGN.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS3305-18DGNR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HVSSOP (DGN) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 80 | TUBE

Features for the TPS3305

  • Dual Supervisory Circuits for DSP- and Processor-Based Systems
  • Power-On Reset Generator with Fixed Delay Time of 200ms; no External Capacitor Needed
  • Watchdog Timer Retriggers the RESET Output at SENSEn ≥ VIT+
  • Temperature-Compensated Voltage Reference
  • Maximum Supply Current of 40µA
  • Supply Voltage Range: 2.7V to 6V
  • Defined RESET Output From VDD ≥ 1.1V
  • MSOP-8 and SO-8 Packages
  • Temperature Range: -40°C to +85°C
  • APPLICATIONS
    • Processor Supply Monitoring
    • Industrial Equipment
    • Automotive Systems
    • Portable/Battery-Powered Equipment
    • Wireless Communication Systems
    • Notebook/Desktop Computers

Description for the TPS3305

The TPS3305 family is a series of micropower supply voltage supervisors designed for circuit initialization. Its dual monitor topology is well-suited to use in DSP and processor-based systems, which often require two supply voltages, core and I/O.

RESET is asserted when the voltage at either SENSEn pin falls below its threshold voltage, VIT. When both SENSEn pins are again above their respective threshold voltages, RESET is held low for the factory-programmed delay time (200ms typ). RESET is also asserted if the watchdog input (WDI) is not toggled for more than 1.6s typ.

The TPS3305-xx devices are available in either 8-pin MSOP or SO packages, and are specified for operation over a temperature range of -40°C to +85°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS3305-18DGNR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more