NEW

TPS3423

ACTIVE

Nano-power dual push-button controller with short and long press differentiation

alarmNotifications Order now

Product details

Number of supplies monitored 1, 2 Threshold voltage 1 (typ) (V) Adjustable Features Latching, Manual reset capable, Push-button, Reset time delay Output driver type/reset output Active-high, Active-low, Open-drain, Push-Pull Supply voltage (min) (V) 1 Supply voltage (max) (V) 6 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
Number of supplies monitored 1, 2 Threshold voltage 1 (typ) (V) Adjustable Features Latching, Manual reset capable, Push-button, Reset time delay Output driver type/reset output Active-high, Active-low, Open-drain, Push-Pull Supply voltage (min) (V) 1 Supply voltage (max) (V) 6 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
SOT-5X3 (DRL) 8 3.36 mm² 2.1 x 1.6
  • Operating voltage range: 1V to 6V
  • Nano supply current: 18nA (typical)
  • HBM ESD rating on push-button pin: ±8kV
  • Programmable short press and long press duration
    • TPS3423, TPS3424 fixed timing options:
      • Short press duration: 50msec to 13sec
      • Long press duration: 1sec to 30sec
      • Timer accuracy (maximum): ±10 %
    • TPS3424: user-programmable option (50msec to 50sec) through external capacitor
  • Output configurations:
    • RESET configurations:
      • Push-pull / open-drain, active high / low
      • Latched / non-latched
      • 100msec to 1sec pulse option for non-latched version
    • INT configurations:
      • open drain, active low
      • non-latched (100msec to 1sec pulse duration)
  • Kill feature: enables host to control the RESET output
  • Available in pin compatible 8 pin and 6 pin DRL package
  • Operating voltage range: 1V to 6V
  • Nano supply current: 18nA (typical)
  • HBM ESD rating on push-button pin: ±8kV
  • Programmable short press and long press duration
    • TPS3423, TPS3424 fixed timing options:
      • Short press duration: 50msec to 13sec
      • Long press duration: 1sec to 30sec
      • Timer accuracy (maximum): ±10 %
    • TPS3424: user-programmable option (50msec to 50sec) through external capacitor
  • Output configurations:
    • RESET configurations:
      • Push-pull / open-drain, active high / low
      • Latched / non-latched
      • 100msec to 1sec pulse option for non-latched version
    • INT configurations:
      • open drain, active low
      • non-latched (100msec to 1sec pulse duration)
  • Kill feature: enables host to control the RESET output
  • Available in pin compatible 8 pin and 6 pin DRL package

TPS3423 and TPS3424 are push-button controllers which offer wide range of independent detection of short press and long press functionality. These devices offer up to two outputs per push-button (RESET and INT), which can be used for various use cases including enabling the voltage regulator or circuit breakers, generating a monoshot for given press duration and sending an interrupt to micro controller. The device generates an interrupt pulse both for short press and long press notifying the micro controller. RESET output changes the state based on the device configuration.

The extreme low power consumption 18nA helps to improve product shelf life for battery powered devices. The device keeps the power tree disabled until required button press is detected. This feature is known as battery freshness seal.

TPS3423/4 are offered in fixed timing options for short and long press durations. To provide flexibility to the designer, TPS3424 also offers user-programmable short and long press durations through an external capacitor. Kill pin in TPS3424 enables feedback from the microcontroller to asynchronously de-assert RESET.

TPS3423 and TPS3424 are push-button controllers which offer wide range of independent detection of short press and long press functionality. These devices offer up to two outputs per push-button (RESET and INT), which can be used for various use cases including enabling the voltage regulator or circuit breakers, generating a monoshot for given press duration and sending an interrupt to micro controller. The device generates an interrupt pulse both for short press and long press notifying the micro controller. RESET output changes the state based on the device configuration.

The extreme low power consumption 18nA helps to improve product shelf life for battery powered devices. The device keeps the power tree disabled until required button press is detected. This feature is known as battery freshness seal.

TPS3423/4 are offered in fixed timing options for short and long press durations. To provide flexibility to the designer, TPS3424 also offers user-programmable short and long press durations through an external capacitor. Kill pin in TPS3424 enables feedback from the microcontroller to asynchronously de-assert RESET.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS3423, TPS3424, Nano-Power, Push-Button Controllers With Configurable Delay to Enable Battery Freshness Seal datasheet (Rev. A) PDF | HTML 12 Dec 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS3424EVM — TPS3424 evaluation module

The TPS3424 evaluation module (EVM) is for evaluating the TPS3424 and TPS3423 push button family. The purpose of this board is to provide a sample design and test point for all input and output pins of the TPS3424 and TPS3423 devices to capture measurements and behavioral data for the device.

User guide: PDF | HTML
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos