TPS3779

ACTIVE

Push-pull, low-power, dual-voltage detector in a small µSON package

alarmNotifications Order now

Product details

Number of supplies monitored 2 Threshold voltage 1 (typ) (V) 1.074, 1.134, 1.182, 1.188 Features Separate VDD & sense, Undervoltage monitor only Reset threshold accuracy (%) 1 Iq (typ) (mA) 0.002 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 0 Supply voltage (min) (V) 1.5 Supply voltage (max) (V) 6.5 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
Number of supplies monitored 2 Threshold voltage 1 (typ) (V) 1.074, 1.134, 1.182, 1.188 Features Separate VDD & sense, Undervoltage monitor only Reset threshold accuracy (%) 1 Iq (typ) (mA) 0.002 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 0 Supply voltage (min) (V) 1.5 Supply voltage (max) (V) 6.5 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8 USON (DRY) 6 1.45 mm² 1.45 x 1
  • Two-Channel Detectors in Small Packages
  • High-Accuracy Threshold and Hysteresis: 1.0%
  • Low Quiescent Current: 2 µA (typ)
  • Adjustable Detection Voltage Down to 1.2 V
  • Multiple Hysteresis Options:
    • 0.5%, 1%, 5%, and 10%
  • Temperature Range: –40°C to 125°C
  • Push-Pull (TPS3779) and Open-Drain (TPS3780) Output Options
  • Available in µSON and SOT23 Packages
  • Two-Channel Detectors in Small Packages
  • High-Accuracy Threshold and Hysteresis: 1.0%
  • Low Quiescent Current: 2 µA (typ)
  • Adjustable Detection Voltage Down to 1.2 V
  • Multiple Hysteresis Options:
    • 0.5%, 1%, 5%, and 10%
  • Temperature Range: –40°C to 125°C
  • Push-Pull (TPS3779) and Open-Drain (TPS3780) Output Options
  • Available in µSON and SOT23 Packages

The TPS3779 and TPS3780 are a family of high-accuracy, two-channel voltage detectors with low-power and small solution size. The SENSE1 and SENSE2 inputs include hysteresis to reject brief glitches, ensuring stable output operation without false triggering. This family offers different factory-set hysteresis options of 0.5%, 1%, 5%, or 10%.

The TPS3779 and TPS3780 have adjustable SENSE inputs that can be configured by an external resistor divider. When the voltage at the SENSE1 or SENSE2 input goes below the falling threshold, OUT1 or OUT2 is driven low, respectively. When SENSE1 or SENSE2 rises above the rising threshold, OUT1 or OUT2 goes high, respectively.

The devices have a very low quiescent current of 2 µA (typical) and provide a precise, space-conscious solution for voltage detection suitable for low-power system-monitoring and portable applications. The TPS3779 and TPS3780 operate from 1.5 V to 6.5 V, over the –40°C to 125°C temperature range.

The TPS3779 and TPS3780 are a family of high-accuracy, two-channel voltage detectors with low-power and small solution size. The SENSE1 and SENSE2 inputs include hysteresis to reject brief glitches, ensuring stable output operation without false triggering. This family offers different factory-set hysteresis options of 0.5%, 1%, 5%, or 10%.

The TPS3779 and TPS3780 have adjustable SENSE inputs that can be configured by an external resistor divider. When the voltage at the SENSE1 or SENSE2 input goes below the falling threshold, OUT1 or OUT2 is driven low, respectively. When SENSE1 or SENSE2 rises above the rising threshold, OUT1 or OUT2 goes high, respectively.

The devices have a very low quiescent current of 2 µA (typical) and provide a precise, space-conscious solution for voltage detection suitable for low-power system-monitoring and portable applications. The TPS3779 and TPS3780 operate from 1.5 V to 6.5 V, over the –40°C to 125°C temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS37xx Dual-Channel, Low-Power, High-Accuracy Voltage Detectors datasheet PDF | HTML 21 Apr 2015
Application note Voltage and Processor Monitoring Solutions in Factory Automation and Control App (Rev. A) 05 Aug 2021
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 28 Feb 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Technical article Tips and tricks for optimizing your voltage supervisor PDF | HTML 07 Mar 2017
Technical article Why monitoring voltages matters PDF | HTML 17 Jun 2015
EVM User's guide TPS3780EVM-154 Evaluation Module (Rev. A) 21 Apr 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS3780EVM-154 — TPS3780 Evaluation Module

The Texas Instruments TPS3780EVM-154 evaluation module (EVM) helps designers evaluate the performance of the TPS3780 Low Power, Dual Voltage Detector. The EVM contains two dual voltage detectors with different hysteresis options and header connectors for easy connection to external test and (...)
User guide: PDF
Simulation model

TPS3779A PSpice Transient Model

SBVM484.ZIP (51 KB) - PSpice Model
Simulation model

TPS3779A Unencrypted PSpice Transient Model

SBVM485.ZIP (2 KB) - PSpice Model
Simulation model

TPS3779B PSpice Transient Model

SBVM480.ZIP (97 KB) - PSpice Model
Simulation model

TPS3779B Unencrypted PSpice Transient Model

SBVM481.ZIP (2 KB) - PSpice Model
Simulation model

TPS3779C PSpice Transient Model

SBVM486.ZIP (91 KB) - PSpice Model
Simulation model

TPS3779C Unencrypted PSpice Transient Model

SBVM487.ZIP (2 KB) - PSpice Model
Simulation model

TPS3779D PSpice Transient Model

SBVM482.ZIP (91 KB) - PSpice Model
Simulation model

TPS3779D Unencrypted PSpice Transient Model

SBVM483.ZIP (2 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian
USON (DRY) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos