10-pin (DSK) package image

TPS38B4848EEDSKRQ1 ACTIVE

Automotive 65-V dual-channel supervisor with ultra-low quiescent current and time-delay function

ACTIVE Custom reel may be available
Same as: TPS38B4848EEDSKRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WSON (DSK) | 10
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS38-Q1

  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature T A
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C7B
  • Wide supply voltage range: 2.7 V to 65 V
  • Functional Safety-Capable targeted
    • Documentation available to aid functional safety system design
  • SENSE and RESET pins are 65 V graded
  • Low quiescent current: 1 µA (typical)
  • Flexible and wide voltage threshold options
    • 2.7 V to 36 V (1.5% maximum accuracy)
    • 800 mV option (1% maximum accuracy)
  • Built-in hysteresis (V HYS)
    • Percentage options: 2% to 13% (1% steps)
    • Fixed options: V TH < 8 V = 0.5 V, 1 V, 1.5 V, 2 V, 2.5 V
  • Programmable reset time delay
    • 10 nF = 12.8 ms, 10 µF = 12.8 s
  • Programmable sense time delay
    • 10 nF = 1.28 ms, 10 µF = 1.28 s
  • Manual Reset ( MR) feature
  • Output topology:
    • Channel 1: Open-Drain or Push-Pull
    • Channel 2: Open-Drain

Description for the TPS38-Q1

The TPS38-Q1 is a 65 V input voltage detector with 1 µA I DD, 1% accuracy, and with a fast 10 µs detection time. This device can be connected directly to 12 V / 24 V automotive battery system for continuous monitoring of over (OV) or under (UV) voltage conditions; with its internal resistor divider, it offers the smallest total solution size. Wide hysteresis voltage options are available to ignore cold crank, start-stop and various car battery voltage transients. Built-in hysteresis on the SENSE pins prevents false reset signals when monitoring a supply voltage rail.

The separate VDD and SENSE pins allow redundancy sought by high-reliability automotive systems and SENSE can monitor higher and lower voltages than VDD. Optional use of external resistors are supported by the high impedance input of the SENSE pins. CTSx and CTRx pins allow delay adjustability on the rising and falling edges of the RESET signals. Also, CTSx functions as a debouncer by ignoring voltage glitches on the monitored voltage rails; CTRx operates as a manual reset ( MR) that can be used to force a system reset.

The TPS38-Q1 is available in WSON or SOT-23 package. The WSON package has wettable flanks allowing the facilitation for Automatic Optical Inspection (AOI) and low resolution X-ray inspection. The central pad is non-conductive to increase the creepage between VDD and GND per guidelines in IEC60664.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more