TPS3802

ACTIVE

400-ms delay, small supply voltage supervisors with manual reset

alarmNotifications Order now

Product details

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.64, 2.93 Features Manual reset capable, Undervoltage monitor only Reset threshold accuracy (%) 2.3 Iq (typ) (mA) 0.009 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 400 Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.64, 2.93 Features Manual reset capable, Undervoltage monitor only Reset threshold accuracy (%) 2.3 Iq (typ) (mA) 0.009 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 400 Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Small, 5-Pin SC-70 (SOT-323) Package
  • Supply Current of 9 µA
  • Power-On Reset Generator With Fixed Delay Time
    • TPS3800 = 100 ms
    • TPS3801 = 200 ms
    • TPS3802 = 400 ms
  • Precision Supply Voltage Monitor 1.8 V, 2.5 V,
    2.7 V, 3 V, 3.3 V, 5 V, and Adjustable
  • Manual Reset Input (Except TPS3801-01)
  • Temperature Range:  –40°C to +85°C
  • APPLICATIONS
    • Applications Using DSPs, Microcontrollers, or Microprocessors
    • Wireless Communication Systems
    • Portable/Battery-Powered Equipment
    • Programmable Controls
    • Intelligent Instruments
    • Industrial Equipment
    • Notebook/Desktop Computers
    • Automotive Systems

All other trademarks are the property of their respective owners.

  • Small, 5-Pin SC-70 (SOT-323) Package
  • Supply Current of 9 µA
  • Power-On Reset Generator With Fixed Delay Time
    • TPS3800 = 100 ms
    • TPS3801 = 200 ms
    • TPS3802 = 400 ms
  • Precision Supply Voltage Monitor 1.8 V, 2.5 V,
    2.7 V, 3 V, 3.3 V, 5 V, and Adjustable
  • Manual Reset Input (Except TPS3801-01)
  • Temperature Range:  –40°C to +85°C
  • APPLICATIONS
    • Applications Using DSPs, Microcontrollers, or Microprocessors
    • Wireless Communication Systems
    • Portable/Battery-Powered Equipment
    • Programmable Controls
    • Intelligent Instruments
    • Industrial Equipment
    • Notebook/Desktop Computers
    • Automotive Systems

All other trademarks are the property of their respective owners.

The TPS380x family of supervisory circuits monitor supply voltages to provide circuit initialization and timing supervision, primarily for DSPs and other processor-based systems.

These devices assert a push-pull RESET signal when the SENSE (adjustable version) or VDD (fixed version) drops below a preset threshold. The RESET output remains asserted for the factory programmed delay time after the SENSE or VDD return above its threshold.

The TPS380x devices, except the TPS3801-01, incorporate a manual reset input (MR). A low level at MR causes RESET to become active.

The TPS380x uses a precision reference to achieve an overall threshold accuracy of 2%—2.5%. These devices are available in a 5-pin SC-70 package, which is only about half the size of a 5-pin SOT-23 package.

The TPS380x devices are fully specified over a temperature range of –40°C to +85°C.

The TPS380x family of supervisory circuits monitor supply voltages to provide circuit initialization and timing supervision, primarily for DSPs and other processor-based systems.

These devices assert a push-pull RESET signal when the SENSE (adjustable version) or VDD (fixed version) drops below a preset threshold. The RESET output remains asserted for the factory programmed delay time after the SENSE or VDD return above its threshold.

The TPS380x devices, except the TPS3801-01, incorporate a manual reset input (MR). A low level at MR causes RESET to become active.

The TPS380x uses a precision reference to achieve an overall threshold accuracy of 2%—2.5%. These devices are available in a 5-pin SC-70 package, which is only about half the size of a 5-pin SOT-23 package.

The TPS380x devices are fully specified over a temperature range of –40°C to +85°C.

Download View video with transcript Video

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS3840 ACTIVE Nanopower high-input voltage supervisor with manual reset and programmable-reset time delay Enhanced accuracy (1.5%) with more threshold voltage options (1.6-4.9 V)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Ultra-Small Supply Voltage Supervisors datasheet (Rev. E) 29 Oct 2010
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAS3251EVM — TAS3251 175W Stereo / 350W Mono Ultra-HD Digital-In Class-D Evaluation Module

The TAS3251 Ultra-HD audio evaluation module demonstrates the TAS3251 integrated circuit from Texas Instruments. TAS3251 is a digital-input, high-performance Class-D audio amplifier that enables true premium sound quality with Class-D efficiency. The digital front-end features a high-performance (...)

User guide: PDF
Buy from a distributor
Evaluation board

TPA3220EVM — TPA3220 50W Stereo / 100W Peak HD Analog-In, Pad-Down Class-D Module

The TPA3220EVM HD-Audio evaluation module demonstrates the TPA3220 pad-down integrated circuit from Texas Instruments. TPA3220 is an ultra-low idle-loss Class-D amp which keeps your system cooler and your battery playing longer while supporting 100kHz high resolution audio and features single-rail (...)
User guide: PDF
Buy from a distributor
Evaluation board

TPA3221EVM — TPA3221 100W Stereo/ 200W Mono HD Analog-In Class-D Amplifier Evaluation Module

The TPA3221EVM HD-Audio evaluation module demonstrates the TPA3221 integrated circuit from Texas Instruments. TPA3221 is an ultra-low idle-loss Class-D amp which keeps your system cooler and your battery playing longer while supporting 100kHz high resolution audio and features single-rail power (...)
User guide: PDF
Buy from a distributor
Evaluation board

TPA3251EVM — TPA3251 175W Stereo / 350W Mono Ultra-HD, Analog-In Class-D Module

The TPA3251EVM Ultra-HD evaluation module demonstrates the TPA3251 integrated circuit from Texas Instruments. The TPA3251 is a high-performance Class-D amplifier that enables true premium sound quality with high efficiency Class-D technology. It features an advanced integrated feedback design and (...)

User guide: PDF
Buy from a distributor
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos