5-pin (DCK) package image

2T03-01QDCKRG4Q1 ACTIVE

Automotive, single-channel voltage detectors

ACTIVE Custom reel may be available
Same as: 2T03-01QDCKRG4Q1.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-SC70 (DCK) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS3803-Q1

  • Qualified for Automotive Applications
  • Single Voltage Detector (TPS3803): Adjustable
    and 1.5 V
  • Dual Voltage Detector (TPS3805): Adjustable and
    3.3 V
  • High ±1.5% Threshold Voltage Accuracy
  • Supply Current: 3 µA Typical at VDD = 3.3 V
  • Push/Pull Reset Output (TPS3805),
    Open-Drain Reset Output (TPS3803)
  • Temperature Range: –40°C to 125°C
  • 5-Pin SC-70 Package

Description for the TPS3803-Q1

The TPS3803-Q1 and TPS3805-Q1 families of supervisory circuits provide circuit initialization and timing supervision, primarily for DSPs and processor-based systems.

The TPS3803G15-Q1 device has a fixed-sense threshold voltage VIT set by an internal voltage divider, whereas the TPS3803-01-Q1 has an adjustable SENSE input that can be configured by two external resistors. In addition to the fixed sense threshold monitored at VDD, the TPS3805-Q1 devices provide a second adjustable SENSE input. RESET is asserted in case either of the two voltages drops below VIT.

During power on, RESET is asserted when supply voltage VDD becomes higher than 0.8 V. Thereafter, the supervisory circuit monitors VDD (and/or SENSE) and keeps RESET active as long as VDD or SENSE remains below the threshold voltage VIT. As soon as VDD (SENSE) rises above the threshold voltage VIT, RESET is deasserted again. The product spectrum is designed for 1.5-V, 3.3-V, and adjustable supply voltages.

The devices are available in a 5-pin SC-70 package. The TPS3803-Q1 and TPS3805-Q1 devices are characterized for operation over a temperature range of –40°C to 125°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more