TPS3803

ACTIVE

Low-power voltage detector

Product details

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.226, 1.4 Features Separate VDD & sense, Undervoltage monitor only Reset threshold accuracy (%) 1.5 Iq (typ) (mA) 0.003 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0 Supply voltage (min) (V) 1.3 Supply voltage (max) (V) 6 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.226, 1.4 Features Separate VDD & sense, Undervoltage monitor only Reset threshold accuracy (%) 1.5 Iq (typ) (mA) 0.003 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0 Supply voltage (min) (V) 1.3 Supply voltage (max) (V) 6 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Single Voltage Detector (TPS3803): Adjustable/1.5 V
  • Dual Voltage Detector (TPS3805): Adjustable/3.3 V
  • High ±1.5% Threshold Voltage Accuracy
  • Supply Current: 3 µA Typical at VDD = 3.3 V
  • Push/Pull Reset Output (TPS3805) Open-Drain Reset Output (TPS3803)
  • Temperature Range: -40°C to +85°C
  • 5-Pin SC-70 Package
  • APPLICATIONS
    • Applications Using DSPs, Microcontrollers, or Microprocessors
    • Wireless Communication Systems
    • Portable/Battery-Powered Equipment
    • Programmable Controls
    • Intelligent Instruments
    • Industrial Equipment
    • Notebook/Desktop Computers
    • Automotive Systems

All trademarks are the property of their respective owners.

  • Single Voltage Detector (TPS3803): Adjustable/1.5 V
  • Dual Voltage Detector (TPS3805): Adjustable/3.3 V
  • High ±1.5% Threshold Voltage Accuracy
  • Supply Current: 3 µA Typical at VDD = 3.3 V
  • Push/Pull Reset Output (TPS3805) Open-Drain Reset Output (TPS3803)
  • Temperature Range: -40°C to +85°C
  • 5-Pin SC-70 Package
  • APPLICATIONS
    • Applications Using DSPs, Microcontrollers, or Microprocessors
    • Wireless Communication Systems
    • Portable/Battery-Powered Equipment
    • Programmable Controls
    • Intelligent Instruments
    • Industrial Equipment
    • Notebook/Desktop Computers
    • Automotive Systems

All trademarks are the property of their respective owners.

The TPS3803 and TPS3805 families of supervisory circuits provide circuit initialization and timing supervision, primarily for DSPs and processor-based systems.

The TPS3803G15 device has a fixed-sense threshold voltage VIT set by an internal voltage divider, whereas the TPS3803-01 has an adjustable SENSE input that can be configured by two external resistors. In addition to the fixed sense threshold monitored at VDD, the TPS3805 devices provide a second adjustable SENSE input. RESET is asserted in case any of the two voltages drops below VIT.

During power on, RESET is asserted when supply voltage VDD becomes higher than 0.8 V. Thereafter, the supervisory circuit monitors VDD (and/or SENSE) and keeps RESET active as long as VDD or SENSE remains below the threshold voltage VIT. As soon as VDD (SENSE) rises above the threshold voltage VIT , RESET is deasserted again. The product spectrum is designed for 1.5 V, 3.3 V, and adjustable supply voltages. The devices are available in a 5-pin SC-70 package.

The TPS3803 and TPS3805 devices are characterized for operation over a temperature range of -40°C to +85°C.

The TPS3803 and TPS3805 families of supervisory circuits provide circuit initialization and timing supervision, primarily for DSPs and processor-based systems.

The TPS3803G15 device has a fixed-sense threshold voltage VIT set by an internal voltage divider, whereas the TPS3803-01 has an adjustable SENSE input that can be configured by two external resistors. In addition to the fixed sense threshold monitored at VDD, the TPS3805 devices provide a second adjustable SENSE input. RESET is asserted in case any of the two voltages drops below VIT.

During power on, RESET is asserted when supply voltage VDD becomes higher than 0.8 V. Thereafter, the supervisory circuit monitors VDD (and/or SENSE) and keeps RESET active as long as VDD or SENSE remains below the threshold voltage VIT. As soon as VDD (SENSE) rises above the threshold voltage VIT , RESET is deasserted again. The product spectrum is designed for 1.5 V, 3.3 V, and adjustable supply voltages. The devices are available in a 5-pin SC-70 package.

The TPS3803 and TPS3805 devices are characterized for operation over a temperature range of -40°C to +85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV803E ACTIVE Low-power voltage supervisor (reset IC) with active-low open-drain output Lower quiescent current (250nA) in more fixed threshold voltage options
TLV841 ACTIVE Ultra-low-voltage nanopower supervisor with adjustable release delay in wafer chip-scale package Enhanced initial accuracy (0.5%) and lower quiescent current (120nA) in more fixed threshold voltage options

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet Voltage Detector datasheet (Rev. A) 26 Jun 2007
Application note Voltage Supervisors (Reset ICs): Frequently Asked Questions (FAQs) (Rev. A) 17 Mar 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011
Test report PMP2960 Test Results 18 Jan 2011
Test report PMP1941 TEST RESULTS 06 Jan 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Bill of materials (BOM)

PMP1941 BOM

SLUR179.PDF (24 KB)
Bill of materials (BOM)

PMP2960 BOM

SLVRA66.PDF (26 KB)
Schematic

PMP1941 SCHEMATIC

SLUR178.PDF (134 KB)
Schematic

PMP2960 Schematic

SLVRA65.PDF (155 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

PMP22125 — Battery back-up switch, charger and monitor reference design

A complete battery back-up, charger and monitoring is implemented with this reference design.  It includes switching between a 12/24-Vdc source and 12/24-V lead acid battery, constant current battery charging at 1A typical, battery maintenance float charge and monitoring circuits for the (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-010008 — Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for  protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP21103 — Class 5 PoE PD (12 V/2.5 A) supply reference design with smooth transition to auxiliary

This reference design implements an IEEE802.3bt compliant Class 5 Power over Ethernet (PoE) Powered Device (PD) with smooth transition between the PoE input and an auxiliary supply connected to the output.  The design consists of a 12-V/2.5-A active clamp forward converter utilizing the (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos