5-pin (DBV) package image

TPS3820-33QPDBVRQ1 ACTIVE

Active-low, push-pull, automotive voltage supervisor (reset IC) with 0.2-s watchdog & manual reset

ACTIVE Custom reel may be available
Same as: TPS3820-33QPDBVRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material Sn | NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS3820-Q1

  • Qualified for automotive applications
  • AEC-Q100 Qualified With the Following Results:
    • Device temperature grade 1: –40°C to 125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • ESD protection exceeds 2000V Per MIL-STD-883, Method 3015; using human body model (C = 100pF, R = 1500Ω)
  • Power-on reset generator with fixed delay time of 200ms (TPS3823/4/5/8-xx-Q1) or 25ms (TPS3820-xx-Q1)
  • Manual reset input (TPS3820/3/5/8-xx-Q1)
  • Reset output available in active-low (TPS3820/3/4/5-xx-Q1), Active-High (TPS3824/5-xx-Q1), and open drain (TPS3828-xx-Q1)
  • Supply voltage supervision range: 2.5V, 3V, 3.3V, 5V
  • Watchdog timer (TPS3820/3/4/8-xx-Q1)
  • Supply current of 15µA (typical)
  • 5-Pin SOT-23 package
  • Temperature range: −40°C to 125°C

Description for the TPS3820-Q1

For all new designs with TPS3820-xx-Q1, use the TPS3820-xxQPDBVRQ1 part number. The TPS3820-xxQP is functionally equivalent and a replacement to the TPS3820xxQ. The TPS3820-xxQDBVRQ1 is not recommended for new designs (NRND).

The TPS382x-xx-Q1 family of supervisors provide circuit initialization and timing supervision, primarily for DSP and processor-based systems. During power on, RESET asserts when the supply voltage VDD becomes greater than 1.1V. Thereafter, the supply voltage supervisor monitors VDD and keeps RESET active low as long as VDD remains below the threshold voltage, VIT−. An internal timer delays the return of the output to the inactive state (high) to verify a proper system reset. The delay time, td, starts after VDD has risen above the threshold voltage VIT−. When the supply voltage drops below the threshold voltage VIT−, the output becomes active (low) again. No external components are required. All the devices of this family have a fixed-sense threshold voltage, VIT–, set by an internal voltage divider. The TPS382x-xx-Q1 family also offers watchdog time out options of 200ms (TPS3820-xx-Q1) and 1.6s (TPS3823/4/8-xx-Q1).

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more