24-pin (RGE) package image

TPS38700C03NRGERQ1 ACTIVE

Automotive power-supply sequencer with I²C support for up to 12 channels

ACTIVE Custom reel may be available
Same as: TPS38700C03NRGERQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGE) | 24
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS38700-Q1

  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C7B
  • Functional Safety - Compliant
    • Developed for functional safety applications
    • Documentation to aid ISO 26262 system design is available upon request
    • Systematic capability up to ASIL D
    • Hardware capability up to ASIL B
  • Input voltage range: 2.2V to 5.5V
  • Undervoltage lockout (UVLO): 2.0V
  • Low quiescent current: 35µA (typical)
  • Window watchdog
  • Independent RESET
  • Independent NIRQ
  • NVM error check
    • 1-bit error correction
    • 2-bit error detection
  • CRC error check on register maps
  • Battery backup
  • Crystal oscillator option
  • I2C programmable sequence
  • RTC clock alarm function
  • Designed to be used with multichannel supervisors like TPS389006/TPS389008 and for full multi-channel monitoring & sequencing situations

Description for the TPS38700-Q1

The TPS38700-Q1 device is an integrated multichannel voltage sequencer with a window watchdog and I2C programmable in a 24-pin 4mm x 4mm VQFN package.

This multichannel voltage sequencer is designed for systems that require precise power up and/or power down sequencing and can be interfaced with multichannel voltage supervisors. The device defaults to preprogrammed OTP options but the I2C can reprogram the power up and power down sequence, watchdog settings, and sequence timing options if needed.

Flexible and programmable voltage rail sequencing capabilities, low quiescent current, and small footprint allow this device to meet most application requirements. TPS38700 is designed to be used along with monitoring parts like TPS389006/TPS3890008.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more