6-pin (DSE) package image

TPS3899DL01DSERQ1 ACTIVE

Automotive nanopower supervisor with programmable sense and reset delay

ACTIVE Custom reel may be available
Same as: TPS3899DL01DSERQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WSON (DSE) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS3899-Q1

Qualified for automotive applications:

  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C7B

Designed for high performance:

  • Nano quiescent current: 125nA (typical)
  • High threshold accuracy: ±0.5% (typical)
  • Built-in precision hysteresis (VHYS): 5% (typical)

Designed for a wide range of applications:

  • Operating voltage range:
    • 0.85V to 6V (DL and PL outputs)
    • 1V to 6V (PH output)
  • Adjustable threshold voltage: 0.505V (typical)
  • Precision voltage and push-button monitor
  • Programmable sense and reset delay
  • Fixed (VIT-) voltage: 0.8V to 5.4V in 0.1V steps

Multiple output topologies / Package type:

  • TPS3899DL-Q1: open-drain, active-low (RESET)
  • TPS3899PL-Q1: push-pull, active-low (RESET)
  • TPS3899PH-Q1: push-pull, active-high (RESET)
  • Package: 1.5mm × 1.5mm WSON (DSE)

Description for the TPS3899-Q1

The separate VDD and SENSE pins allow for the redundancy sought by high-reliability systems. SENSE is decoupled from VDD and can monitor rail voltages other than VDD. Optional use of external resistors are supported by the high impedance input of the SENSE pin. Both CTS and CTR provide delay adjustability on the rising and falling edges of the RESET signals. CTS also functions as a debouncer by ignoring voltage glitches on the monitored voltage rails and operates as a "manual reset" that can be used to force a system reset.

The precision performance, best in-class features in a compact form factor, makes the TPS3899-Q1 an ideal solution for wide ranging automotive and battery-powered / low-power applications. The device is fully specified over a temperature range of –40°C to +125°C (TA).

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more