TPS40074

ACTIVE

Midrange Input Synchronous Buck Controller With Voltage Feed-Forward

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Similar functionality to the compared device
NEW TPS56837 ACTIVE 4.5-V to 28-V input, 8-A synchronous buck converter Higher power density integrated FET converter solution for up to 8A output current.

Product details

Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 20 Operating temperature range (°C) -40 to 85 Control mode Voltage mode Topology Buck Rating Catalog Vout (min) (V) 0.7 Vout (max) (V) 23 Features Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Remote Sense, Synchronous Rectification Iq (typ) (µA) 1500 Duty cycle (max) (%) 84 Number of phases 1
Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 20 Operating temperature range (°C) -40 to 85 Control mode Voltage mode Topology Buck Rating Catalog Vout (min) (V) 0.7 Vout (max) (V) 23 Features Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Remote Sense, Synchronous Rectification Iq (typ) (µA) 1500 Duty cycle (max) (%) 84 Number of phases 1
VQFN (RHL) 20 15.75 mm² 4.5 x 3.5
  • Operation Over 4.5-V to 28-V Input Range
  • Fixed-Frequency Voltage-Mode Controller
  • Integrated Unity Gain Amplifier for Remote Output Sensing
  • Predictive Gate Drive™ Generation II for Improved Efficiency
  • < 1% Internal 700-mV Reference
  • Input Voltage Feed Forward Control
  • Prebiased Output Compatible
  • Internal Gate Drive Outputs for High-Side and Synchronous N-Channel MOSFETs
  • Switching Frequency Programmable to 1 MHz
  • 20-Pin QFN Package
  • Thermal Shutdown Protection
  • Software Design Tool and EVM Available
  • APPLICATIONS
    • Power Modules
    • Networking/Telecom
    • Industrial
    • Servers

Predictive Gate Drive is a trademark of Texas Instruments.

  • Operation Over 4.5-V to 28-V Input Range
  • Fixed-Frequency Voltage-Mode Controller
  • Integrated Unity Gain Amplifier for Remote Output Sensing
  • Predictive Gate Drive™ Generation II for Improved Efficiency
  • < 1% Internal 700-mV Reference
  • Input Voltage Feed Forward Control
  • Prebiased Output Compatible
  • Internal Gate Drive Outputs for High-Side and Synchronous N-Channel MOSFETs
  • Switching Frequency Programmable to 1 MHz
  • 20-Pin QFN Package
  • Thermal Shutdown Protection
  • Software Design Tool and EVM Available
  • APPLICATIONS
    • Power Modules
    • Networking/Telecom
    • Industrial
    • Servers

Predictive Gate Drive is a trademark of Texas Instruments.

The TPS40074 is a mid voltage, wide input (4.5-V to 28-V), synchronous, step-down controller, offering design flexibility for a variety of user programmable functions, including; soft start, UVLO, operating frequency, voltage feed-forward and high-side FET sensed short circuit protection.

The TPS40074 incorporates MOSFET gate drivers for external N-channel high side and synchronous rectifier (SR) MOSFETs. The gate drive logic incorporates second generation predictive anti-cross conduction circuitry to prevent simultaneous high side and synchronous rectifier conduction, while minimizing to eliminating current flow in the body diode of the SR FET. The TPS40074 allows for starting into pre-biased outputs by not allowing the synchronous rectifier FET to turn on until the commanded voltage during soft start is greater than the existing pre-bias voltage.

The TPS40074 uses voltage feed-forward control techniques to provide good line regulation over a wide input voltage range, and fast response to input line transients. Voltage feed-forward also provides nearly constant power stage gain with input variation to ease loop compensation of wide input range designs. The externally programmable short circuit protection provides fault current limiting, as well as hiccup mode operation for low power dissipation in the presence of a shorted output. The TPS40074 is packaged in a 20-pin QFN package for better thermal performance at higher voltages and frequencies, as well as reduced footprint.

The TPS40074 is a mid voltage, wide input (4.5-V to 28-V), synchronous, step-down controller, offering design flexibility for a variety of user programmable functions, including; soft start, UVLO, operating frequency, voltage feed-forward and high-side FET sensed short circuit protection.

The TPS40074 incorporates MOSFET gate drivers for external N-channel high side and synchronous rectifier (SR) MOSFETs. The gate drive logic incorporates second generation predictive anti-cross conduction circuitry to prevent simultaneous high side and synchronous rectifier conduction, while minimizing to eliminating current flow in the body diode of the SR FET. The TPS40074 allows for starting into pre-biased outputs by not allowing the synchronous rectifier FET to turn on until the commanded voltage during soft start is greater than the existing pre-bias voltage.

The TPS40074 uses voltage feed-forward control techniques to provide good line regulation over a wide input voltage range, and fast response to input line transients. Voltage feed-forward also provides nearly constant power stage gain with input variation to ease loop compensation of wide input range designs. The externally programmable short circuit protection provides fault current limiting, as well as hiccup mode operation for low power dissipation in the presence of a shorted output. The TPS40074 is packaged in a 20-pin QFN package for better thermal performance at higher voltages and frequencies, as well as reduced footprint.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Midrange Input Synchronous Buck Controller With Voltage Feed-Forward datasheet (Rev. B) 21 Aug 2006
* Errata TPS40074 Errata 14 Jul 2006

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​