TPS40090

ACTIVE

4 Channel Multiphase Buck DC/DC Controller

Product details

Vin (min) (V) 4.5 Vin (max) (V) 15 Iout (max) (A) 120 Operating temperature range (°C) -40 to 85 Control mode current mode Topology Multiphase Rating Catalog Vout (min) (V) 0.7 Vout (max) (V) 3.3 Features Enable, Power good, Remote Sense Iq (typ) (µA) 4000 Duty cycle (max) (%) 87.5 Number of phases 4
Vin (min) (V) 4.5 Vin (max) (V) 15 Iout (max) (A) 120 Operating temperature range (°C) -40 to 85 Control mode current mode Topology Multiphase Rating Catalog Vout (min) (V) 0.7 Vout (max) (V) 3.3 Features Enable, Power good, Remote Sense Iq (typ) (µA) 4000 Duty cycle (max) (%) 87.5 Number of phases 4
TSSOP (PW) 24 49.92 mm² 7.8 x 6.4 VQFN (RHD) 28 25 mm² 5 x 5
  • Two-, Three-, or Four-Phase Operation
  • 5-V to 15-V Operating Range
  • Programmable Switching Frequency Up to 1-MHz/Phase
  • Current Mode Control With Forced Current Sharing(1)
  • 1% Internal 0.7-V Reference
  • Resistive Divider Set Output Voltage
  • True Remote Sensing Differential Amplifier
  • Resistive or DCR Current Sensing
  • Current Sense Fault Protection
  • Programmable Load Line
  • Compatible with UCC37222 Predictive Gate Drive™ Technology Drivers
  • 24-Pin Space-Saving TSSOP Package
  • 28-Pin QFN Package
  • TPS40090: Binary Outputs
  • TPS40091: 3-State Outputs
  • APPLICATIONS
    • Internet Servers
    • Network Equipment
    • Telecommunications Equipment
    • DC Power Distributed Systems

(1) Patent pending.

Predictive Gate Drive is a trademark of Texas Instruments.

  • Two-, Three-, or Four-Phase Operation
  • 5-V to 15-V Operating Range
  • Programmable Switching Frequency Up to 1-MHz/Phase
  • Current Mode Control With Forced Current Sharing(1)
  • 1% Internal 0.7-V Reference
  • Resistive Divider Set Output Voltage
  • True Remote Sensing Differential Amplifier
  • Resistive or DCR Current Sensing
  • Current Sense Fault Protection
  • Programmable Load Line
  • Compatible with UCC37222 Predictive Gate Drive™ Technology Drivers
  • 24-Pin Space-Saving TSSOP Package
  • 28-Pin QFN Package
  • TPS40090: Binary Outputs
  • TPS40091: 3-State Outputs
  • APPLICATIONS
    • Internet Servers
    • Network Equipment
    • Telecommunications Equipment
    • DC Power Distributed Systems

(1) Patent pending.

Predictive Gate Drive is a trademark of Texas Instruments.

The TPS4009x is a two-, three-, or four-phase programmable synchronous buck controller that is optimized for low-voltage, high-current applications powered by a 5-V to 15-V distributed supply. A multi-phase converter offers several advantages over a single power stage including lower current ripple on the input and output capacitors, faster transient response to load steps, improved power handling capabilities, and higher system efficiency.

Each phase can be operated at a switching frequency up to 1-MHz, resulting in an effective ripple frequency of up to 4-MHz at the input and the output in a four-phase application. A two-phase design operates 180 degrees out-of-phase, a three-phase design operates 120 degrees out-of-phase, and a four-phase design operates 90 degrees out-of-phase.

The number of phases is programmed by connecting the de-activated phase PWM output to the output of the internal 5-V LDO. In two-phase operation the even phase outputs should be de-activated.

The TPS4009x uses fixed frequency, peak current mode control with forced phase current balancing. When compared to voltage mode control, current mode results in a simplified feedback network and reduced input line sensitivity. Phase current is sensed by using either current sense resistors installed in series with output inductors or, for improved efficiency, by using the DCR (direct current resistance) of the filter inductors. The latter method involves generation of a current proportional signal with an R-C circuit.

The R-C values are selected by matching the time constants of the R-C circuit and the inductor; R-C = L/DCR. With either current sense method, the current signal is amplified and superimposed on the amplified voltage error signal to provide current mode PWM control.

An output voltage droop can be programmed to improve the transient window and reduce size of the output filter. Other features include a single voltage operation, a true differential sense amplifier, a programmable current limit, soft-start and a power good indicator.

The TPS4009x is a two-, three-, or four-phase programmable synchronous buck controller that is optimized for low-voltage, high-current applications powered by a 5-V to 15-V distributed supply. A multi-phase converter offers several advantages over a single power stage including lower current ripple on the input and output capacitors, faster transient response to load steps, improved power handling capabilities, and higher system efficiency.

Each phase can be operated at a switching frequency up to 1-MHz, resulting in an effective ripple frequency of up to 4-MHz at the input and the output in a four-phase application. A two-phase design operates 180 degrees out-of-phase, a three-phase design operates 120 degrees out-of-phase, and a four-phase design operates 90 degrees out-of-phase.

The number of phases is programmed by connecting the de-activated phase PWM output to the output of the internal 5-V LDO. In two-phase operation the even phase outputs should be de-activated.

The TPS4009x uses fixed frequency, peak current mode control with forced phase current balancing. When compared to voltage mode control, current mode results in a simplified feedback network and reduced input line sensitivity. Phase current is sensed by using either current sense resistors installed in series with output inductors or, for improved efficiency, by using the DCR (direct current resistance) of the filter inductors. The latter method involves generation of a current proportional signal with an R-C circuit.

The R-C values are selected by matching the time constants of the R-C circuit and the inductor; R-C = L/DCR. With either current sense method, the current signal is amplified and superimposed on the amplified voltage error signal to provide current mode PWM control.

An output voltage droop can be programmed to improve the transient window and reduce size of the output filter. Other features include a single voltage operation, a true differential sense amplifier, a programmable current limit, soft-start and a power good indicator.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS40428 ACTIVE Dual Output, 2-Phase, Stackable PMBus Synchronous Buck Driverless Controller Dual-output, 2-phase, stackable buck controller with voltage mode control, input feed forward, and PMBus for easy configuration and accurate monitoring.
TPS53647 ACTIVE 4-Phase, D-CAP+TM Step-Down Buck Controller with NVM and PMBus Interface for ASIC Dual-output, 4-phase, step-down buck controller with DCAP+™ control mode for easier loop compensation and faster load transient response.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 4-Channel MultiPhase DC/DC Controller with Tri-State datasheet (Rev. B) 12 May 2006
EVM User's guide Using the TPS40090EVM-002 (Rev. A) 07 Jan 2005
User guide TPS40090 Multi-Phase Buck Converter Steps Down from 12-V to 1.5 V at 100 A (Rev. A) 11 Dec 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS40090EVM-001 — TPS40090EVM-001 Evaluation Module

The TPS40090EVM−001 multi-phase dc-to-dc converter utilizes the TPS40090 multi-phase controller and UCC27222 predictive gate driver to step down a 12-V input to 1.5-V at 420 kHz. The output current is 100 A. The TPS40090 provides fixed-frequency, peak current-mode control with forced-phase current (...)

User guide: PDF
Not available on TI.com
Evaluation board

TPS40090EVM-002 — TPS40090EVM-002 Evaluation Module

The TPS40090EVM-002 multi-phase dc-to-dc converter utilizes the TPS40090 multi-phase controller and TPS2834 adaptive driver to step down a 12 V input to 1.5 V at 420 kHz. The output current can exceed 100 A. The TPS40090 provides fixed-frequency, peak current-mode control with (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS40090 PSpice Average Model

SLUM320.ZIP (49 KB) - PSpice Model
Simulation model

TPS40090 PSpice Transient Model

SLUM308.ZIP (173 KB) - PSpice Model
Simulation model

TPS40090 TINA-TI Average Reference Design

SLUM409.TSC (2590 KB) - TINA-TI Reference Design
Simulation model

TPS40090 TINA-TI Average Spice Model

SLUM408.ZIP (7 KB) - TINA-TI Spice Model
Simulation model

TPS40090 TINA-TI Transient Reference Design Startup

SLUM416.TSC (284 KB) - TINA-TI Reference Design
Simulation model

TPS40090 TINA-TI Transient Reference Design Steady State

SLUM415.TSC (309 KB) - TINA-TI Reference Design
Simulation model

TPS40090 TINA-TI Transient Spice Model

SLUM414.ZIP (34 KB) - TINA-TI Spice Model
Reference designs

PMP9637 — Automotive Boost Power Supply for Audio Applications Reference Design

The PMP9637 4-phase boost power supply enables high-efficiency boost dc/dc conversion of an 8.5V to 18V input Automotive battery voltage to 44V output at 17 Amperes in a compact form factor for Audio applications. The TPS40090 4-phase PWM controller is used with two (2) UCC27324D 4A dual FET (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 24 Ultra Librarian
VQFN (RHD) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos