24-pin (RGE) package image

TPS40100RGER ACTIVE

4.5-V to 18-V, synchronous buck controller with advanced sequencing and output margining

ACTIVE Custom reel may be available
Same as: TPS40100RGER.B, TPS40100RGER.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS40100RGET ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGE) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS40100

  • Operation over 4.5 V to 18 V Input Range
  • Adjustable Frequency (Between 100 kHz and 600 kHz) Current Feedback Control
  • Output Voltage Range From 0.7 V to 5.5 V
  • Simultaneous, Ratiometric and Sequential Startup Sequencing
  • Adaptive Gate Drive
  • Remote Sensing (Via Separate GND/PGND)
  • Internal Gate Drivers for N-channel MOSFETs
  • Internal 5-V Regulator
  • 24-Pin QFN Package
  • Thermal Shutdown
  • Programmable Overcurrent Protection
  • Power Good Indicator
  • 1%, 690-mV Reference
  • Output Margining, 3% and 5%
  • Programmable UVLO (with Programmable Hysteresis)
  • Frequency Synchronization
  • APPLICATIONS
    • Servers
    • Networking Equipment
    • Cable Modems and Routers
    • XDSL Modems and Routers
    • Set-Top Boxes
    • Telecommunications Equipment
    • Power Supply Modules

Description for the TPS40100

The TPS40100 is a mid voltage, wide-input (between 4.5 V and 18 V), synchronous, step-down controller. The TPS40100 offers programmable closed loop soft-start, programmable UVLO (with programmable hysteresis), programmable inductor sensed current limit and can be synchronized to other timebases. The TPS40100 incorporates MOSFET gate drivers for external N-channel high-side and synchronous rectifier (SR) MOSFET. Gate drive logic incorporates adaptive anti-cross conduction circuitry for improved efficiency, reducing both cross conduction and diode conduction in the rectifier MOSFET. The externally programmable current limit provides a hiccup overcurrent recovery characteristic.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS40100RGET ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more