TPS40120

ACTIVE

Programmable Feedback Divider

Product details

Operating temperature range (°C) -40 to 85 Topology Multiphase Rating Catalog
Operating temperature range (°C) -40 to 85 Topology Multiphase Rating Catalog
TSSOP (PW) 14 32 mm² 5 x 6.4
  • VRM 10.x VID Code Table
  • 14-Pin TSSOP
  • APPLICATIONS
    • Voltage Regulator Modules VRM/EVRD 10.x
    • Multiphase Processor Power Supplies

  • VRM 10.x VID Code Table
  • 14-Pin TSSOP
  • APPLICATIONS
    • Voltage Regulator Modules VRM/EVRD 10.x
    • Multiphase Processor Power Supplies

The TPS40120 is a 6-bit digitally programmed feedback divider designed to work with TPS40090 multiphase controller or other controllers having 0.7-V internal reference to support VRM 10.x compliant power supplies. The TPS40120 is designed to support discrete DC/DC converters for Intel® processors using 5-bit (Pentium® 4 or Xeon™) or 6-bit VID codes with 12.5 mV steps.

The TPS40120 is a 6-bit digitally programmed feedback divider designed to work with TPS40090 multiphase controller or other controllers having 0.7-V internal reference to support VRM 10.x compliant power supplies. The TPS40120 is designed to support discrete DC/DC converters for Intel® processors using 5-bit (Pentium® 4 or Xeon™) or 6-bit VID codes with 12.5 mV steps.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS40120 Feedback Divider datasheet (Rev. B) 26 Aug 2004

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​