36-pin (RHH) package image

TPS40140RHHT NOT RECOMMENDED FOR NEW DESIGNS

Stackable 2 Channel Multiphase or 2 Channel Independent Output Controller

NOT RECOMMENDED FOR NEW DESIGNS Custom reel may be available
Same as: TPS40140RHHTG4, TPS40140RHHT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
TPS40140RHHT is not recommended for new designs
open-in-new Compare alternates

Similar functionality to the compared device.

TPS40322RHBT ACTIVE Dual Output or Two-phase Synchronous Buck Controller

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPS40140 information

Packaging information

Package | Pins VQFN (RHH) | 36
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the TPS40140

  • VDD from 4.5 to 15 V, With Internal 5-V Regulator
  • VOUT from 0.7 V to 5.8 V
  • Converts from 15-V Input to 0.7-V Output at
    1 MHz
  • Dual-Output or 2-Phase Interleaved Operation,
    Stackable to 16 Phases
  • Supports Prebiased Outputs
  • Programmable Switching Frequency up to
    1 MHz/Phase
  • 0.5% Internally Trimmed 0.7-V Reference
  • 10-µA Shutdown Current
  • Current Mode Control With Forced Current
    Sharing(1)
  • 1- to 40-V Power Stage Operation Range
  • Power Sharing From Different Input Voltage Rails,
    (for Example, Master From 5 V, Slave From 12 V)
  • True Remote Sensing Differential Amplifier
  • Programmable Input Undervoltage Lockout
    (UVLO)
  • Resistive or Inductor DCR Current Sensing
  • Provide a 6-Bit Digitally Controlled Output
    When Used With TPS40120
  • 36-Pin VQFN Package

Description for the TPS40140

The TPS40140 is a multifunctional synchronous buck controller that can be configured to provide either a single-output 2-phase power supply or a power supply that supports two independent outputs. Several TPS40140 controllers can be stacked up to a 16-phase single output power supply. Alternatively, several controllers providing multiple independent outputs can be synchronized in an interleaving pattern for improved input ripple current.

The TPS40140 can convert from a 15-V input to a 0.7-V output at 1 MHz.

Each phase operates at a switching frequency of up to 1 MHz. The two phases in one device operate 180° out-of-phase. In a multiple-device stackable configuration, the phase shift of the slaves, relative to a master, is programmable.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more