TPS40200-HT

ACTIVE

High Temperature Wide Input Non-Synchronous Buck DC/DC Controller

Product details

Vin (min) (V) 4.5 Vin (max) (V) 52 Iout (max) (A) 3 Operating temperature range (°C) -55 to 210 Control mode Voltage mode Rating High Temp Vout (min) (V) 0.7 Vout (max) (V) 46 Features Frequency synchronization Iq (typ) (µA) 1500 Duty cycle (max) (%) 90 Number of phases 1
Vin (min) (V) 4.5 Vin (max) (V) 52 Iout (max) (A) 3 Operating temperature range (°C) -55 to 210 Control mode Voltage mode Rating High Temp Vout (min) (V) 0.7 Vout (max) (V) 46 Features Frequency synchronization Iq (typ) (µA) 1500 Duty cycle (max) (%) 90 Number of phases 1
CFP (HKJ) 8 38.985 mm² 6.9 x 5.65 CFP (HKQ) 8 38.985 mm² 6.9 x 5.65 DIESALE (KGD) See data sheet SOIC (D) 8 29.4 mm² 4.9 x 6
  • Input Voltage Range 5.5 V to 52 V
  • Output Voltage (700 mV to 87% VIN)
  • 200-mA Internal P-Channel FET Driver
  • Voltage Feed-Forward Compensation
  • Undervoltage Lockout
  • Programmable Fixed-Frequency
    (35 kHz to 500 kHz) Operation
  • Programmable Short-Circuit Protection
  • Hiccup Overcurrent Fault Recovery
  • Programmable Closed-Loop Soft Start
  • 700-mV 1% Reference Voltage
  • External Synchronization
  • APPLICATIONS
    • Down-Hole Drilling
    • High Temperature Environments
  • Supports Extreme Temperature Applications
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Extreme (–55°C/210°C)
      Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
    • Texas Instruments high temperature products utilize highly
      optimized silicon (die) solutions with design and process
      enhancements to maximize performance over extended
      temperatures.

(1) Custom temperature ranges available

  • Input Voltage Range 5.5 V to 52 V
  • Output Voltage (700 mV to 87% VIN)
  • 200-mA Internal P-Channel FET Driver
  • Voltage Feed-Forward Compensation
  • Undervoltage Lockout
  • Programmable Fixed-Frequency
    (35 kHz to 500 kHz) Operation
  • Programmable Short-Circuit Protection
  • Hiccup Overcurrent Fault Recovery
  • Programmable Closed-Loop Soft Start
  • 700-mV 1% Reference Voltage
  • External Synchronization
  • APPLICATIONS
    • Down-Hole Drilling
    • High Temperature Environments
  • Supports Extreme Temperature Applications
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Extreme (–55°C/210°C)
      Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
    • Texas Instruments high temperature products utilize highly
      optimized silicon (die) solutions with design and process
      enhancements to maximize performance over extended
      temperatures.

(1) Custom temperature ranges available

The TPS40200 is a flexible nonsynchronous controller with a built-in 200-mA driver for P-channel FETs. The circuit operates with inputs up to 52 V, with a power-saving feature that turns off driver current once the external FET has been fully turned on. This feature extends the flexibility of the device, allowing it to operate with an input voltage up to 52 V, without dissipating excessive power. The circuit operates with voltage-mode feedback and has feed-forward input-voltage compensation that responds instantly to input-voltage change. The integral 700-mV reference is trimmed to 2%, providing the means to accurately control low voltages. Clock frequency, soft start, and overcurrent limit each are easily programmed by a single, external component. The part has undervoltage lockout, and can be easily synchronized to other controllers or a system clock to satisfy sequencing and/or noise-reduction requirements.

The TPS40200 is a flexible nonsynchronous controller with a built-in 200-mA driver for P-channel FETs. The circuit operates with inputs up to 52 V, with a power-saving feature that turns off driver current once the external FET has been fully turned on. This feature extends the flexibility of the device, allowing it to operate with an input voltage up to 52 V, without dissipating excessive power. The circuit operates with voltage-mode feedback and has feed-forward input-voltage compensation that responds instantly to input-voltage change. The integral 700-mV reference is trimmed to 2%, providing the means to accurately control low voltages. Clock frequency, soft start, and overcurrent limit each are easily programmed by a single, external component. The part has undervoltage lockout, and can be easily synchronized to other controllers or a system clock to satisfy sequencing and/or noise-reduction requirements.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Wide-Input-Range, Nonsynchronous Voltage-Mode Controller datasheet (Rev. C) 31 Dec 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
CFP (HKJ) 8 Ultra Librarian
CFP (HKQ) 8 Ultra Librarian
DIESALE (KGD)
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos