TPS40222

ACTIVE

1.6A, 1.25-MHz Buck Converter in a 3 mm SON Package

Product details

Vin (min) (V) 4.5 Vin (max) (V) 8 Iout (max) (A) 1.6 Operating temperature range (°C) -40 to 125 Control mode current mode Rating Catalog Vout (min) (V) 0.8 Vout (max) (V) 7 Features UVLO fixed Iq (typ) (µA) 1000 Duty cycle (max) (%) 90
Vin (min) (V) 4.5 Vin (max) (V) 8 Iout (max) (A) 1.6 Operating temperature range (°C) -40 to 125 Control mode current mode Rating Catalog Vout (min) (V) 0.8 Vout (max) (V) 7 Features UVLO fixed Iq (typ) (µA) 1000 Duty cycle (max) (%) 90
VSON (DRP) 6 9 mm² 3 x 3
  • Input Voltage Range 4.5 VDC to 8 VDC
  • Output Voltage (0.8 V to 90% VIN)
  • 0 A to 1.6 A Current Capability
  • Fixed 1.25-MHz Switching Frequency
  • Reference 0.8 V ±1%
  • Internal 250 m N-Channel MOSFET Switch
  • Current Mode Control with Internal Slope Compensation
  • Internal Soft-Start
  • Internal Loop Compensation
  • Short Circuit Protection
  • Thermal Shutdown
  • High Efficiency Up to 92%
  • Small 3 mm × 3 mm SON Package
  • APPLICATIONS
    • Disk Drives
    • Set Top Box
    • Point of Load Power
    • ASIC Power Supplies

  • Input Voltage Range 4.5 VDC to 8 VDC
  • Output Voltage (0.8 V to 90% VIN)
  • 0 A to 1.6 A Current Capability
  • Fixed 1.25-MHz Switching Frequency
  • Reference 0.8 V ±1%
  • Internal 250 m N-Channel MOSFET Switch
  • Current Mode Control with Internal Slope Compensation
  • Internal Soft-Start
  • Internal Loop Compensation
  • Short Circuit Protection
  • Thermal Shutdown
  • High Efficiency Up to 92%
  • Small 3 mm × 3 mm SON Package
  • APPLICATIONS
    • Disk Drives
    • Set Top Box
    • Point of Load Power
    • ASIC Power Supplies

The TPS40222 is a fixed-frequency, current-mode, non-synchronous buck converter optimized for applications powered by a 5-V distributed source. With internally determined operating frequency, soft-start time, and control loop compensation, the TPS40222 provides many features with a minimum of external components.

The TPS40222 operates at 1.25 MHz and supports up to 1.6-A output loads. The output voltage can be programmed to as low as 0.8 V. The TPS40222 utilizes pulse-by-pulse current limit as well as frequency foldback to protect the converter during a catastrophic short circuited output condition.

The TPS40222 is a fixed-frequency, current-mode, non-synchronous buck converter optimized for applications powered by a 5-V distributed source. With internally determined operating frequency, soft-start time, and control loop compensation, the TPS40222 provides many features with a minimum of external components.

The TPS40222 operates at 1.25 MHz and supports up to 1.6-A output loads. The output voltage can be programmed to as low as 0.8 V. The TPS40222 utilizes pulse-by-pulse current limit as well as frequency foldback to protect the converter during a catastrophic short circuited output condition.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS628502 ACTIVE 2.7-V to 6-V, 2-A, adjustable-frequency, step-down converter in SOT583 package Smaller size and wider frequency range

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 1.6-A, 1.25-MHz BUCK CONVERTER datasheet (Rev. A) 30 Dec 2005
User guide Using the TPS40222, a 5-V Input 1.6-A Output Nonsynchronous Buck Converter 18 Apr 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS40222 TINA-TI Average Reference Design

SLVM010.ZIP (214 KB) - TINA-TI Reference Design
Simulation model

TPS40222 TINA-TI Average Spice Model

SLVM011.ZIP (4 KB) - TINA-TI Spice Model
Simulation model

TPS40222 TINA-TI Transient Reference Design (Rev. C)

SLVC166C.ZIP (75 KB) - TINA-TI Reference Design
Simulation model

TPS40222 TINA-TI Transient Spice Model

SLVM009.ZIP (11 KB) - TINA-TI Spice Model
Simulation model

TPS40222 Unencrypted PSpice Model Package (Rev. D)

SLVC158D.ZIP (138 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
VSON (DRP) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos