19-pin (DGX) package image

TPS48110AQDGXRQ1 ACTIVE

Automotive, 3.5V to 100V high-side driver with protection and diagnostics

ACTIVE Custom reel may be available
Same as: TPS48110AQDGXRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSSOP (DGX) | 19
Operating temperature range (°C) -40 to 125
Package qty | Carrier 5,000 | LARGE T&R

Features for the TPS4811-Q1

  • AEC-Q100 qualified with the following results
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
  • Functional Safety-Capable
  • 3.5V to 80V input range (100V absolute maximum)
  • Output reverse polarity protection down to –30V
  • Integrated 12V charge pump with 100µA capacity
  • Low 1.6µA shutdown current (EN/UVLO = Low)
  • Strong pull up (3.7A) and pull down (4A) gate driver
  • Drives external back-to-back N-channel MOSFETs
  • Variant with integrated pre-charge switch driver (TPS48111-Q1) to drive capacitive loads
  • Two-level adjustable overcurrent protection (IWRN, ISCP) with adjustable circuit breaker timer (TMR) and fault flag output (FLT_I)
  • Fast short-circuit protection: 1.2µs (TPS48111-Q1), 4µs (TPS48110-Q1)
  • Accurate analog current monitor output (IMON): ±2% at 30mV VSNS

  • Accurate, adjustable undervoltage lockout (UVLO) and overvoltage protection (OV): < ±2%
  • Remote overtemperature sensing (DIODE) and protection with fault flag output (FLT_T)

Description for the TPS4811-Q1

The TPS4811x-Q1 family is a 100V smart high side driver with protection and diagnostics. With wide operating voltage range of 3.5V–80V, the device is suitable for 12V, 24V, and 48V system designs.

It has a strong 3.7A peak source (PU) and 4A peak sink (PD) GATE driver that enables power switching using parallel FETs in high current system designs. Use INP as the gate driver control input.

The device has accurate current sensing (±2%) output (IMON) enabling system designs for energy management. The device has integrated two-level overcurrent protection with FLT_I output with complete adjustability of thresholds and response time. Auto-retry and latch-off fault behavior can be configured. The device features remote overtemperature protection with FLT_T output.

The TPS48111-Q1 integrates a pre-charge driver (G) with control input (INP_G). This features enables designs that must drive large capacitive loads. In shutdown mode, the controller draws a total shutdown current of 1.6µA at 48V supply input.

The TPS4811x-Q1 is available in a 19-pin VSSOP package with a pin removed between adjacent high voltage and low voltage pins, providing 0.8mm clearance.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more