TPS4H160-Q1

ACTIVE

40-V, 160-mΩ, 4-ch automotive smart high-side switch with adjustable current limit

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TPS4HC120-Q1 ACTIVE Automotive, four-channel 120mΩ smart high-side switch with low power mode Smaller form factor and low power mode.

Product details

Number of channels 4 Operating voltage (max) (V) 40 Operating voltage (min) (V) 4 Ron (typ) (mΩ) 160 Imax (A) 2.5 Current limit (min) (A) 0.25 Current limit (max) (A) 7 Current limit type Adjustable TI functional safety category Functional Safety-Capable Current limit accuracy +/- 15% @ 0.5A Current sense accuracy +/- 3.25mA@ 5mA FET Internal Features Current sense/monitor, Digital output, Thermal shutdown, Under voltage lock out Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Automotive load dump compatibility, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown Rating Automotive
Number of channels 4 Operating voltage (max) (V) 40 Operating voltage (min) (V) 4 Ron (typ) (mΩ) 160 Imax (A) 2.5 Current limit (min) (A) 0.25 Current limit (max) (A) 7 Current limit type Adjustable TI functional safety category Functional Safety-Capable Current limit accuracy +/- 15% @ 0.5A Current sense accuracy +/- 3.25mA@ 5mA FET Internal Features Current sense/monitor, Digital output, Thermal shutdown, Under voltage lock out Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Automotive load dump compatibility, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown Rating Automotive
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to asd 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H3A
    • Device CDM ESD Classification Level C4B
  • Functional safety capable
    • Documentation available to aid functional safety system design
  • Quad-Channel 160-mΩ Smart High-Side Switch With Full Diagnostics
    • Version A: Open-Drain Digital Output
    • Version B: Current-Sense Analog Output
  • Wide Operating Voltage 3.4 V to 40 V
  • Ultralow Standby Current, < 500 nA
  • High-Accuracy Current Sense: ±15% Under >25-mA Load
  • Adjustable Current Limit With External Resistor, ±15% Under >500 mA Load
  • Protection
    • Short-to-GND Protection by Current Limit (Internal or External)
    • Thermal Shutdown With Latch Off Option and Thermal Swing
    • Inductive Load Negative Voltage Clamp With Optimized Slew Rate
    • Loss-of-GND and Loss-of-Battery Protection
  • Diagnostics
    • Overcurrent and Short-to-Ground Detection
    • Open-Load and Short-to-Battery Detection
    • Global Fault Report for Fast Interrupt
  • 28-Pin Thermally-Enhanced PWP Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to asd 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H3A
    • Device CDM ESD Classification Level C4B
  • Functional safety capable
    • Documentation available to aid functional safety system design
  • Quad-Channel 160-mΩ Smart High-Side Switch With Full Diagnostics
    • Version A: Open-Drain Digital Output
    • Version B: Current-Sense Analog Output
  • Wide Operating Voltage 3.4 V to 40 V
  • Ultralow Standby Current, < 500 nA
  • High-Accuracy Current Sense: ±15% Under >25-mA Load
  • Adjustable Current Limit With External Resistor, ±15% Under >500 mA Load
  • Protection
    • Short-to-GND Protection by Current Limit (Internal or External)
    • Thermal Shutdown With Latch Off Option and Thermal Swing
    • Inductive Load Negative Voltage Clamp With Optimized Slew Rate
    • Loss-of-GND and Loss-of-Battery Protection
  • Diagnostics
    • Overcurrent and Short-to-Ground Detection
    • Open-Load and Short-to-Battery Detection
    • Global Fault Report for Fast Interrupt
  • 28-Pin Thermally-Enhanced PWP Package

The TPS4H160-Q1 device is fully protected quad-channel smart high-side switch with four integrated 160-mΩ NMOS power FETs.

Full diagnostics and high-accuracy current sense enable intelligent control of the load.

An external adjustable current limit improves the reliability of whole system by limiting the inrush or overload current.

The TPS4H160-Q1 device is fully protected quad-channel smart high-side switch with four integrated 160-mΩ NMOS power FETs.

Full diagnostics and high-accuracy current sense enable intelligent control of the load.

An external adjustable current limit improves the reliability of whole system by limiting the inrush or overload current.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS4H000-Q1 ACTIVE 40-V, 1-Ω, 4-ch automotive smart high-side switch with adjustable current limit 4-ch higher RDSon (1 ohm) high-side switch

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 18
Type Title Date
* Data sheet TPS4H160-Q1 40-V, 160-mΩ Quad-Channel Smart High-Side Switch datasheet (Rev. D) PDF | HTML 18 Dec 2019
Functional safety information TPS4H160-Q1 Functional Safety FIT Rate, FMD and Pin FMA (Rev. B) PDF | HTML 28 Jun 2021
Application note How To Drive Resistive, Inductive, Capacitive, and Lighting Loads (Rev. E) PDF | HTML 09 Mar 2021
Application note Driving PWM Loads with TI High-Side Switches PDF | HTML 02 Mar 2021
Application note Using PSpice Simulator to Model Thermal Behavior in TI’s Smart High-Side Switch PDF | HTML 30 Nov 2020
Application note Designing for Loss of Ground on Texas Instruments High-Side Switches (Rev. A) PDF | HTML 16 Jul 2020
Application note Fault and Normal Diagnostic Considerations for Smart High Side Switches PDF | HTML 10 Jul 2020
Functional safety information Streamlining Functional Safety Certification in Automotive and Industrial 09 Jun 2020
White paper 簡化汽車及工業領域的功 能安全認證 09 Jun 2020
White paper 자동차 및 산업 분야의 기능적 안전성 인증 간소화 09 Jun 2020
Application note High Accuracy Current Sense of Smart High Side Switches 01 Nov 2019
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
Application note AEC-Q100-012 Short-Circuit Reliability Test Results for Smart Power Switches (Rev. A) 06 May 2019
Application note Basics of Power Switches (Rev. A) PDF | HTML 26 Apr 2019
Application note Adjustable Current Limit of Smart Power Switches (Rev. B) 21 Jan 2019
Application note Reverse battery protection for high side switches 12 Nov 2018
Application note High-Side Switches Paralleling Channels 30 Apr 2018
EVM User's guide TPS4H160 EVM User's Guide 17 Feb 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS4H160EVM — TPS4H160-Q1 Quad Channels Smart High-Side Power Switch Reference Design

Texas Instruments TPS4H160-Q1 evaluation module contains a TPS4H160-Q1 integrated circuit (IC), supporting quad channel high side switch application. The purpose of this EVM is to facilitate evaluation of the TPS4H160-Q1 for resistive, capacitive, inductive load.
The TPS4H160-Q1 family is a fully (...)
User guide: PDF
Buy from a distributor
Simulation model

TPS4H160A-Q1 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMBF3A.ZIP (62 KB) - PSpice Model
Simulation model

TPS4H160B-Q1 TINA-TI Reference Design

SLVMBG4.TSC (322 KB) - TINA-TI Reference Design
Simulation model

TPS4H160B-Q1 TINA-TI Transient Spice Model

SLVMBG3.ZIP (72 KB) - TINA-TI Spice Model
Simulation model

TPS4H160B-Q1 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMBF4A.ZIP (68 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-020071 — TDA4 quad-automotive PHY RGMII reference design

This reference design interfaces with Jacinto™ 7 processor EVM boards through the RGMII Ethernet Expansion Connector. Four automotive Ethernet connections are added through TI's automotive Ethernet physical layers (PHY). This design shows an implementation with TI's DP83TC818S-Q1 100Mbps and (...)
Design guide: PDF
Reference designs

TIDA-010253 — Battery control unit reference design for energy storage systems

This reference design is a central controller for a high-voltage Lithium-ion (Li-ion), lithium iron phosphate (LiFePO4) battery rack. This design provides driving circuits for high-voltage relay, communication interfaces, (including RS-485, controller area network (CAN), daisy chain, and Ethernet), (...)
Design guide: PDF
Reference designs

TIDA-010016 — 8 Port IO-Link Master Reference Design

PLC applications requiring fast timing and fast cycle time can now be realized using this reference design which implements, an eight-port IO-Link master. It can be used to build a remote IO gateway to connect to OPC UA, Profinet, EtherCAT or Ethernet IP. A PRU-based frame handler enables a very (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01323 — ADAS multi-sensor hub reference design with quad 4-Gbps FPD-Link III, dual CSI-2 output, and PoC

The TIDA-01323 camera hub reference design allows connection of up to four 2-megapixel, 60-fps cameras over coax cable. This design utilizes these coax cables to provide power, back-channel communication, and clock synchronization to the sensors. The 4-Gbps FPD-Link III quad deserializer supports (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos