20-pin (HKH) package image

TPS50601MHKHV ACTIVE

Radiation-hardened QMLV, 3-V to 6.3-V input, 6-A synchronous step-down converter

ACTIVE Lot and date code selection may be available

Pricing

Qty Price
+

Quality information

Rating Space
RoHS Exempt
REACH Yes
Lead finish / Ball material NiAu
MSL rating / Peak reflow Level-NC-NC-NC
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPS50601-SP information

Packaging information

Package | Pins CFP (HKH) | 20
Operating temperature range (°C) -55 to 125
Package qty | Carrier 25 | TUBE

Features for the TPS50601-SP

  • 5962R10221:
    • Radiation Hardness Assurance (RHA) up to TID 100 krad (Si)
    • ELDRS Free 100 krad (Si) – 10 mRAD(Si)/s
    • Single Event Latchup (SEL) Immune to
      LET = 85 MeV-cm2/mg (See Radiation Report, http://www.ti.com/radiation)
    • SEB and SEGR Immune to 85 MeV-cm2/mg, SOA Curve Available (See Radiation Report)
    • SET/SEFI Cross-Section Plot Available (See Radiation Report)
  • Peak Efficiency: 95% (VO = 3.3 V)
  • Integrated 55-mΩ/50-mΩ MOSFETs
  • Split Power Rail: 1.6 to 6.3 V on PVIN
  • Power Rail: 3 to 6.3 V on VIN
  • 6-A Maximum Output Current
  • Flexible Switching Frequency Options:
    • 100-kHz to 1-MHz Adjustable Internal Oscillator
    • External Sync Capability: 100 kHz to 1 MHz
    • Sync Pin can be Configured as a 500-kHz Output for Master/Slave Applications
  • 0.795-V ±1.258% Voltage Reference at 25°C
  • Monotonic Start-Up into Prebiased Outputs
  • Adjustable Soft Start Through External Capacitor
  • Input Enable and Power-Good Output for Power Sequencing
  • Power Good Output Monitor for Undervoltage and Overvoltage
  • Adjustable Input Undervoltage Lockout (UVLO)
  • 20-Pin Thermally-Enhanced Ceramic Flatpack Package (HKH)
  • See www.ti.com/swift for SWIFT Documentation
  • See the Tools & Software Tab

Description for the TPS50601-SP

The TPS50601-SP is a radiation hardened, 6.3-V, 6-A synchronous step-down converter, which is optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and a high switching frequency, reducing the inductor's footprint. The devices are offered in a thermally enhanced 20-pin ceramic, dual in-line flatpack package.

The output voltage startup ramp is controlled by the SS/TR pin which allows operation as either a stand alone power supply or in tracking situations. Power sequencing is also possible by correctly configuring the enable and the open drain power good pins.

Cycle-by-cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current limit which prevents current runaway. There is also a low-side sinking current limit which turns off the low-side MOSFET to prevent excessive reverse current. Thermal shutdown disables the part when die temperature exceeds thermal shutdown temperature.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more