TPS51117

ACTIVE

1.8-V to 28-V, synchronous D-CAP buck contoller with light load efficiency

Product details

Vin (min) (V) 1.8 Vin (max) (V) 28 Iout (max) (A) 10 Operating temperature range (°C) -40 to 85 Control mode D-CAP Topology Buck Rating Catalog Vout (min) (V) 0.76 Vout (max) (V) 5.5 Features Enable, Power good, Pre-Bias Start-Up, Synchronous Rectification Iq (typ) (µA) 400 Duty cycle (max) (%) 95 Number of phases 1
Vin (min) (V) 1.8 Vin (max) (V) 28 Iout (max) (A) 10 Operating temperature range (°C) -40 to 85 Control mode D-CAP Topology Buck Rating Catalog Vout (min) (V) 0.76 Vout (max) (V) 5.5 Features Enable, Power good, Pre-Bias Start-Up, Synchronous Rectification Iq (typ) (µA) 400 Duty cycle (max) (%) 95 Number of phases 1
TSSOP (PW) 14 32 mm² 5 x 6.4 VQFN (RGY) 14 12.25 mm² 3.5 x 3.5
  • High Efficiency, Low Power Consumption, 4.5-µA
    Typical Shutdown Current
  • Fixed Frequency Emulated On-Time Control,
    Adjustable from 100 kHz to 550 kHz
  • D-CAP™ Mode With 100-ns Load Step Response
  • < 1% Initial Reference Accuracy
  • Output Voltage Range: 0.75 V to 5.5 V
  • Wide Input Voltage Range: 1.8 V to 28 V
  • Selectable Auto-Skip/PWM-Only Operation
  • Temperature Compensated (4500 ppm/°C)
    Low-Side RDS(on) Overcurrent Sensing
  • Negative Overcurrent Limit
  • Integrated Boost Diode
  • Integrated OVP/UVP and Thermal Shutdown
  • Powergood Signal
  • Internal 1.2-ms Voltage Soft-Start
  • Integrated Output Discharge (Soft-Stop)
  • APPLICATIONS
    • Notebook Computers
    • I/O Supplies
    • System Power Supplies

All other trademarks are the property of their respective owners

  • High Efficiency, Low Power Consumption, 4.5-µA
    Typical Shutdown Current
  • Fixed Frequency Emulated On-Time Control,
    Adjustable from 100 kHz to 550 kHz
  • D-CAP™ Mode With 100-ns Load Step Response
  • < 1% Initial Reference Accuracy
  • Output Voltage Range: 0.75 V to 5.5 V
  • Wide Input Voltage Range: 1.8 V to 28 V
  • Selectable Auto-Skip/PWM-Only Operation
  • Temperature Compensated (4500 ppm/°C)
    Low-Side RDS(on) Overcurrent Sensing
  • Negative Overcurrent Limit
  • Integrated Boost Diode
  • Integrated OVP/UVP and Thermal Shutdown
  • Powergood Signal
  • Internal 1.2-ms Voltage Soft-Start
  • Integrated Output Discharge (Soft-Stop)
  • APPLICATIONS
    • Notebook Computers
    • I/O Supplies
    • System Power Supplies

All other trademarks are the property of their respective owners

The TPS51117 device is a cost-effective, synchronous buck controller for POL voltage regulation in notebook PC applications. The controller is dedicated for the operation of the Adaptive On-Time D-CAP mode. This mode provides ease-of-use, low external component count, and fast transient response. Auto-skip mode for high efficiency down to the milliampere load range, or PWM-only mode for low-noise operation is selectable.

The current-sensing scheme for positive overcurrent and negative overcurrent protection is loss-less low-side RDS(on) sensing plus temperature compensation. The device receives a 5-V (4.5 V to 5.5 V) supply from another regulator such as the TPS51120 or TPS51020. The conversion input can be either VBAT or a 5-V rail, ranging from 1.8 V to 28 V, and the output voltage range is from 0.75 V to 5.5 V.

The TPS51117 is available in a 14-pin VQFN or a 14-pin TSSOP package and is specified from –40°C to 85°C.

The TPS51117 device is a cost-effective, synchronous buck controller for POL voltage regulation in notebook PC applications. The controller is dedicated for the operation of the Adaptive On-Time D-CAP mode. This mode provides ease-of-use, low external component count, and fast transient response. Auto-skip mode for high efficiency down to the milliampere load range, or PWM-only mode for low-noise operation is selectable.

The current-sensing scheme for positive overcurrent and negative overcurrent protection is loss-less low-side RDS(on) sensing plus temperature compensation. The device receives a 5-V (4.5 V to 5.5 V) supply from another regulator such as the TPS51120 or TPS51020. The conversion input can be either VBAT or a 5-V rail, ranging from 1.8 V to 28 V, and the output voltage range is from 0.75 V to 5.5 V.

The TPS51117 is available in a 14-pin VQFN or a 14-pin TSSOP package and is specified from –40°C to 85°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS51117 Single Synchronous Step-Down Controller datasheet (Rev. C) PDF | HTML 15 May 2015

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​