20-pin (RUK) package image

TPS51216RUKR ACTIVE

DDR2/3/3L/4 Memory Power Solution Synchronous Buck Controller, 2-A LDO, Buffered Reference

ACTIVE Custom reel may be available
Same as: TPS51216RUKR.B, FX004 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS51216RUKT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RUK) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS51216

  • Synchronous Buck Controller (VDDQ)
    • Conversion Voltage Range: 3 V to 28 V
    • Output Voltage Range: 0.7 V to 1.8 V
    • 0.8% VREF Accuracy
    • D-CAP™ Mode for Fast Transient Response
    • Selectable 300 kHz/400 kHz Switching Frequencies
    • Optimized Efficiency at Light and Heavy Loads with Auto-skip Function
    • Supports Soft-Off in S4/S5 States
    • OCL/OVP/UVP/UVLO Protections
    • Powergood Output
  • 2-A LDO(VTT), Buffered Reference(VTTREF)
    • 2-A (Peak) Sink and Source Current
    • Requires Only 10-μF of Ceramic Output Capacitance
    • Buffered, Low Noise, 10-mA VTTREF Output
    • 0.8% VTTREF, 20-mV VTT Accuracy
    • Support High-Z in S3 and Soft-Off in S4/S5
  • Thermal Shutdown
  • 20-Pin, 3 mm × 3 mm, QFN Package
  • APPLICATIONS
    • DDR2/DDR3/DDR3L Memory Power Supplies
    • SSTL_18, SSTL_15, SSTL_135 and HSTL Termination

Description for the TPS51216

The TPS51216 provides a complete power supply for DDR2, DDR3 and DDR3L memory systems in the lowest total cost and minimum space. It integrates a synchronous buck regulator controller (VDDQ) with a 2-A sink/source tracking LDO (VTT) and buffered low noise reference (VTTREF). The TPS51216 employs D-CAP™ mode coupled with 300 kHz/400 kHz frequencies for ease-of-use and fast transient response. The VTTREF tracks VDDQ/2 within excellent 0.8% accuracy. The VTT, which provides 2-A sink/source peak current capabilities, requires only 10-μF of ceramic capacitance. In addition, a dedicated LDO supply input is available.

The TPS51216 provides rich useful functions as well as excellent power supply performance. It supports flexible power state control, placing VTT at high-Z in S3 and discharging VDDQ, VTT and VTTREF (soft-off) in S4/S5 state. Programmable OCL with low-side MOSFET RDS(on) sensing, OVP/UVP/UVLO and thermal shutdown protections are also available.

The TPS51216 is available in a 20-pin, 3 mm × 3 mm, QFN package and is specified for ambient temperature from –40°C to 85°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS51216RUKT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more