TPS51275

ACTIVE

5.5-V to 24-V, dual-synchronous buck controller with 5-V and 3.3-V LDOs

Product details

Vin (min) (V) 5 Vin (max) (V) 24 Iout (max) (A) 20 Operating temperature range (°C) -40 to 85 Control mode D-CAP Rating Catalog Vout (min) (V) 4.5 Vout (max) (V) 5.5 Features Enable, Light Load Efficiency, Power good, Synchronous Rectification Iq (typ) (µA) 800 Duty cycle (max) (%) 100 Number of phases 1
Vin (min) (V) 5 Vin (max) (V) 24 Iout (max) (A) 20 Operating temperature range (°C) -40 to 85 Control mode D-CAP Rating Catalog Vout (min) (V) 4.5 Vout (max) (V) 5.5 Features Enable, Light Load Efficiency, Power good, Synchronous Rectification Iq (typ) (µA) 800 Duty cycle (max) (%) 100 Number of phases 1
WQFN (RUK) 20 9 mm² 3 x 3
  • Input Voltage Range: 5 V to 24 V
  • Output Voltages: 5 V and 3.3 V (Adjustable Range ±10%)
  • Built-in, 100-mA, 5-V and 3.3-V LDOs
  • Clock Output for Charge-Pump
  • ±1% Reference Accuracy
  • Adaptive On-Time D-CAP Mode Control Architecture with 300-kHz and 355-kHz Frequency Setting
  • Auto-skip Light Load Operation (TPS51275, and TPS51275C)
  • OOA Light Load Operation (TPS51275B)
  • Internal 0.8-ms Voltage Servo Soft-Start
  • Low-Side RDS(on) Current Sensing Scheme
  • Built-In Output Discharge Function
  • Separate Enable Input for Switchers
  • Dedicated OC Setting Terminals
  • Power Good Indicator
  • OVP, UVP and OCP Protection
  • Non-Latch UVLO and OTP Protection
  • 20-Pin, 3 mm x 3 mm, QFN (RUK)
  • Input Voltage Range: 5 V to 24 V
  • Output Voltages: 5 V and 3.3 V (Adjustable Range ±10%)
  • Built-in, 100-mA, 5-V and 3.3-V LDOs
  • Clock Output for Charge-Pump
  • ±1% Reference Accuracy
  • Adaptive On-Time D-CAP Mode Control Architecture with 300-kHz and 355-kHz Frequency Setting
  • Auto-skip Light Load Operation (TPS51275, and TPS51275C)
  • OOA Light Load Operation (TPS51275B)
  • Internal 0.8-ms Voltage Servo Soft-Start
  • Low-Side RDS(on) Current Sensing Scheme
  • Built-In Output Discharge Function
  • Separate Enable Input for Switchers
  • Dedicated OC Setting Terminals
  • Power Good Indicator
  • OVP, UVP and OCP Protection
  • Non-Latch UVLO and OTP Protection
  • 20-Pin, 3 mm x 3 mm, QFN (RUK)

The TPS51275, TPS51275B and TPS51275C are cost-effective, dual-synchronous buck controllers targeted for notebook system-power supply solutions. It provides 5-V and 3.3-V LDOs and requires few external components. The 260-kHz VCLK output can be used to drive an external charge pump, generating gate drive voltage for the load switches without reducing the main converter efficiency. The TPS51275, TPS51275B and TPS51275C supports high efficiency, fast transient response and provides a combined power-good signal. Adaptive on-time, D-CAP™ control provides convenient and efficient operation. The device operates with supply input voltage ranging from 5 V to 24 V and supports output voltages of 5.0 V and 3.3 V. The TPS51275, TPS51275B and TPS51275C are available in a 20-pin, 3 mm x 3 mm, QFN package and is specified from –40°C to 85°C.

The TPS51275, TPS51275B and TPS51275C are cost-effective, dual-synchronous buck controllers targeted for notebook system-power supply solutions. It provides 5-V and 3.3-V LDOs and requires few external components. The 260-kHz VCLK output can be used to drive an external charge pump, generating gate drive voltage for the load switches without reducing the main converter efficiency. The TPS51275, TPS51275B and TPS51275C supports high efficiency, fast transient response and provides a combined power-good signal. Adaptive on-time, D-CAP™ control provides convenient and efficient operation. The device operates with supply input voltage ranging from 5 V to 24 V and supports output voltages of 5.0 V and 3.3 V. The TPS51275, TPS51275B and TPS51275C are available in a 20-pin, 3 mm x 3 mm, QFN package and is specified from –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet Dual Synchronous, Step-Down Controller with 5-V and 3.3-V LDOs datasheet (Rev. B) 27 Feb 2013
Application note Mosfet Driver Circuit Design Guide for TPS512xx (Rev. A) 01 Apr 2019
Application note Understanding Dead-time Based On TPS51225/275/285 22 Aug 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS51275 TINA-TI Reference Design

SLUM335.TSC (321 KB) - TINA-TI Reference Design
Simulation model

TPS51275 TINA-TI Transient Spice Model

SLUM336.ZIP (115 KB) - TINA-TI Spice Model
Simulation model

TPS51275 Unencrypted PSpice Transient Model Package (Rev. A)

SLUM311A.ZIP (179 KB) - PSpice Model
Simulation model

TPS51275C PSpice Transient Model

SLUM312.ZIP (173 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
WQFN (RUK) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos