TPS51285A

ACTIVE

5-V to 24-V, dual-synchronous buck controller with 3.2 ms soft start

Product details

Vin (min) (V) 5 Vin (max) (V) 24 Iout (max) (A) 20 Operating temperature range (°C) -40 to 85 Control mode D-CAP Rating Catalog Vout (min) (V) 4.5 Vout (max) (V) 5.5 Features Enable, Light Load Efficiency, Power good, Synchronous Rectification Iq (typ) (µA) 84 Duty cycle (max) (%) 100 Number of phases 1
Vin (min) (V) 5 Vin (max) (V) 24 Iout (max) (A) 20 Operating temperature range (°C) -40 to 85 Control mode D-CAP Rating Catalog Vout (min) (V) 4.5 Vout (max) (V) 5.5 Features Enable, Light Load Efficiency, Power good, Synchronous Rectification Iq (typ) (µA) 84 Duty cycle (max) (%) 100 Number of phases 1
WQFN (RUK) 20 9 mm² 3 x 3
  • Input Voltage Range: 5 V to 24 V
  • Output Voltages: 5 V and 3.3 V
    (Adjustable Range ±10%)
  • Built-in, 100-mA, 5-V and 3.3-V
    LDOs
  • Clock Output for Charge-Pump
  • ±1% Reference Accuracy
  • Adaptive On-Time D-CAP Mode Control
    Architecture with 400 kHz (CH1) and
    475 kHz (CH2) Frequency
  • Auto-skip and ULQ modes for long
    battery life in system stand-by mode
  • Internal 0.8-ms Voltage Servo Soft-Start
  • Low-Side RDS(on) Current Sensing Scheme
  • Built-In Output Discharge Function
  • Separate Enable Input for Switchers
  • Dedicated OC Setting Terminals
  • Power Good Indicator
  • OVP, UVP and OCP Protection
  • Non-Latch UVLO and OTP Protection
  • 20-Pin, 3 mm × 3 mm, QFN (RUK)
  • Input Voltage Range: 5 V to 24 V
  • Output Voltages: 5 V and 3.3 V
    (Adjustable Range ±10%)
  • Built-in, 100-mA, 5-V and 3.3-V
    LDOs
  • Clock Output for Charge-Pump
  • ±1% Reference Accuracy
  • Adaptive On-Time D-CAP Mode Control
    Architecture with 400 kHz (CH1) and
    475 kHz (CH2) Frequency
  • Auto-skip and ULQ modes for long
    battery life in system stand-by mode
  • Internal 0.8-ms Voltage Servo Soft-Start
  • Low-Side RDS(on) Current Sensing Scheme
  • Built-In Output Discharge Function
  • Separate Enable Input for Switchers
  • Dedicated OC Setting Terminals
  • Power Good Indicator
  • OVP, UVP and OCP Protection
  • Non-Latch UVLO and OTP Protection
  • 20-Pin, 3 mm × 3 mm, QFN (RUK)

The TPS51285A and TPS51285B are cost-effective, dual synchronous buck controllers with 5-V and 3.3-V LDOs, targeted for notebook system-power supply solutions. The device achieves low power consumption by the use of auto-skip and ULQ™ modes, which is beneficial for long battery life in system stand-by mode. The 256-kHz VCLK output is provided to drive an external charge pump, generating gate drive voltage for the load switches with minimum power consumption in the main converter. The device employs adaptive on-time D-CAP™ mode control which enables fast load transient response without external compensation network. The TPS51285A/B operates with supply input voltage ranging from 5V to 24V and supports output voltages of 5 V and 3.3 V. The TPS51285A and TPS51285B are available in a 20-pin 3 x 3 (mm) QFN package and is specified from –40°C to 85°C.

The TPS51285A and TPS51285B are cost-effective, dual synchronous buck controllers with 5-V and 3.3-V LDOs, targeted for notebook system-power supply solutions. The device achieves low power consumption by the use of auto-skip and ULQ™ modes, which is beneficial for long battery life in system stand-by mode. The 256-kHz VCLK output is provided to drive an external charge pump, generating gate drive voltage for the load switches with minimum power consumption in the main converter. The device employs adaptive on-time D-CAP™ mode control which enables fast load transient response without external compensation network. The TPS51285A/B operates with supply input voltage ranging from 5V to 24V and supports output voltages of 5 V and 3.3 V. The TPS51285A and TPS51285B are available in a 20-pin 3 x 3 (mm) QFN package and is specified from –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS51285B ACTIVE 5-V to 24-V, dual-synchronous buck controller with ultra-low quiescent current Offers upgraded ultra-low quiescent current.
Pin-for-pin with same functionality to the compared device
TPS51275C ACTIVE 5.5-V to 24-V, dual-synchronous buck controller with VREG5 always-on LDO Wider operating temperature range with additional outputs.
Same functionality with different pin-out to the compared device
TPS51125 ACTIVE 4.5-V to 28-V, dual-channel synchronous buck controller with 100-mA LDOs and Out-of-Audio™ Wider input voltage range.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet Ultra-Low Quiescent (ULQ) Dual Synchronous Step-Down Controller with 5V/ 3.3V datasheet 12 Apr 2013
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note Non-Isolated Point-of-Load Solutions for Tiger Lake in PC Applications (Rev. B) PDF | HTML 29 Apr 2021
Application note Non-Isolated Point-of-Load Solutions for Elkhart Lake in Industrial PC App. (Rev. A) PDF | HTML 21 May 2020

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos