Home Power management DC/DC switching regulators DC/DC controllers

TPS5130-Q1

ACTIVE

4.5-V to 28-V, triple automotive synchronous buck controller with LDO controller

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS56837 ACTIVE 4.5-V to 28-V input, 8-A synchronous buck converter Integrated FET converter for higher efficiency in a smaller solution size

Product details

Rating Automotive Topology Buck Iout (max) (A) 15 Vin (max) (V) 28 Vin (min) (V) 4.5 Vout (max) (V) 8.5 Vout (min) (V) 0.9 Control mode Voltage mode Features Enable, Light Load Efficiency, Power good, Synchronous Rectification Duty cycle (max) (%) 82 Iq (typ) (A) 0.002 Number of phases 1 Operating temperature range (°C) -40 to 125
Rating Automotive Topology Buck Iout (max) (A) 15 Vin (max) (V) 28 Vin (min) (V) 4.5 Vout (max) (V) 8.5 Vout (min) (V) 0.9 Control mode Voltage mode Features Enable, Light Load Efficiency, Power good, Synchronous Rectification Duty cycle (max) (%) 82 Iq (typ) (A) 0.002 Number of phases 1 Operating temperature range (°C) -40 to 125
LQFP (PT) 48 81 mm² 9 x 9
  • Qualified for Automotive Applications
  • Three Independent Step-Down DC/DC Controllers
    and One LDO Controller
  • Input Voltage Range
    • Switcher: 4.5 V to 28 V
    • LDO: 1.1 V to 3.6 V
  • Output Voltage Range
    • Switcher: 0.9 V to 8.5 V
    • LDO: 0.9 V to 2.5 V
  • Synchronous for High Efficiency
  • Precision Vref (±1.5%)
  • PWM Mode Control : 500-kHz Operation (Max)
  • Auto PWM/SKIP Mode Available
  • High-Speed Error Amplifier
  • Overcurrent Protection With Temperature Compensation
    Circuit for Each Channel
  • Overvoltage and Undervoltage Protection
  • Programmable Short-Circuit Protection
  • Power Good Output (PGOUT) With Programmable
    Delay Time
  • 5-V and 3.3-V Linear Regulators
  • APPLICATIONS
    • Notebook PCs, PDAs
    • Consumer Game Systems
    • DSP Applications
  • Qualified for Automotive Applications
  • Three Independent Step-Down DC/DC Controllers
    and One LDO Controller
  • Input Voltage Range
    • Switcher: 4.5 V to 28 V
    • LDO: 1.1 V to 3.6 V
  • Output Voltage Range
    • Switcher: 0.9 V to 8.5 V
    • LDO: 0.9 V to 2.5 V
  • Synchronous for High Efficiency
  • Precision Vref (±1.5%)
  • PWM Mode Control : 500-kHz Operation (Max)
  • Auto PWM/SKIP Mode Available
  • High-Speed Error Amplifier
  • Overcurrent Protection With Temperature Compensation
    Circuit for Each Channel
  • Overvoltage and Undervoltage Protection
  • Programmable Short-Circuit Protection
  • Power Good Output (PGOUT) With Programmable
    Delay Time
  • 5-V and 3.3-V Linear Regulators
  • APPLICATIONS
    • Notebook PCs, PDAs
    • Consumer Game Systems
    • DSP Applications

The TPS5130 is composed of three independent synchronous buck regulator controllers (SBRC) and one low dropout (LDO) regulator controller. On-chip high-side and low-side synchronous rectifier drivers are integrated to drive less expensive N-channel MOSFETs. The LDO controller can also drive an external N-channel MOSFET. Because the input current ripple is minimized by operating 180° out of phase, it allows a smaller input capacitance, resulting in reduced power supply cost. The SBRC of the TPS5130 automatically adjusts from PWM mode to SKIP mode to maintain high efficiency under light-load conditions. Resistorless current protection for the synchronous buck controller and the fixed high-side driver voltage simplifies the system design and reduces the external parts count. The LDO controller has a current-limit protection and overshoot protection to suppress output voltage spikes at load transient. To further extend battery life, the TPS5130 features dead-time control and very low quiescent current.

The TPS5130 is composed of three independent synchronous buck regulator controllers (SBRC) and one low dropout (LDO) regulator controller. On-chip high-side and low-side synchronous rectifier drivers are integrated to drive less expensive N-channel MOSFETs. The LDO controller can also drive an external N-channel MOSFET. Because the input current ripple is minimized by operating 180° out of phase, it allows a smaller input capacitance, resulting in reduced power supply cost. The SBRC of the TPS5130 automatically adjusts from PWM mode to SKIP mode to maintain high efficiency under light-load conditions. Resistorless current protection for the synchronous buck controller and the fixed high-side driver voltage simplifies the system design and reduces the external parts count. The LDO controller has a current-limit protection and overshoot protection to suppress output voltage spikes at load transient. To further extend battery life, the TPS5130 features dead-time control and very low quiescent current.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Triple Synchronous Buck Controller with NMOS LDO Controller datasheet 05 Mar 2009

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​