40-pin (RGF) package image

TPS51315RGFR ACTIVE

3-V to 14-V, 10-A synchronous buck converter with D-CAP control

ACTIVE Custom reel may be available
Same as: TPS51315RGFR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Similar functionality to the compared device.

TPS568230RJER ACTIVE 4.5-V to 18-V, 8-A synchronous SWIFT™ buck converter optimized for solution cost
TPS56C215RNNR ACTIVE 3.8-V to 17-V, 12-A synchronous SWIFT™ buck converter with D-CAP3 control

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS51315RGFT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPS51315 information

Packaging information

Package | Pins VQFN (RGF) | 40
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS51315

  • Input Voltage Range: 3 V to 14 V
  • Output Voltage Range: 0.75 V to 5.5 V
  • Integrated Power MOSFETs with 10-A Continuous Current Output
  • < 5-µA Shutdown Current
  • D-CAP™ Mode with Fast Transient Response
  • Programmable Switching Frequency with External Resistor From 100 kHz to 1 MHz
  • Selectable Auto-Skip or PWM-Only Operation
  • < 1% Initial Reference Accuracy
  • Internal Soft-Start Control
  • Integrated Boost Diode
  • Power Good Signal
  • Adjustable Overcurrent Limit via External Resistor
  • OVP/UVP/UVLO Protection
  • Integrated Selectable Output Discharge
  • Prebias Output Voltage Start-Up with Disabled Output Discharge
  • Thermal Shutdown
  • 40-Pin QFN Package with PowerPAD™
  • Supports All Ceramic Output Capacitors

Description for the TPS51315

The TPS51315 is a D-CAP™ Mode, 10-A, synchronous step-down converter with integrated MOSFETs. The combination of D-CAP™ mode and on-board MOSFETs provides fast transient response performance with ease of use, less external component count and small footprint. Externally adjustable switching frequency allows optimal design between component size and efficiency tradeoff. Ceramic output capacitors can be employed by adding a few extra components. The TPS51315 is available in the thermally-efficient 40-pin, 5 mm × 7 mm, QFN package and is specified from –40°C to 85°C ambient.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS51315RGFT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more