28-pin (RVE) package image

TPS51367RVER ACTIVE

3-V to 22-V, 12-A synchronous buck converter with ultra-low quiescent current

ACTIVE Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS51367RVET ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Exempt
REACH Affected
Lead finish / Ball material Sn | NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN-CLIP (RVE) | 28
Operating temperature range (°C) -10 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS51367

  • Input Voltage Range: 3 V to 22 V
  • Output Voltage Range: 0.6 V to 2 V
  • 12-A Integrated FET Converter
  • Fewest External Components
  • ULQ™-100 Mode of Operation to Enable
    Long Battery Life During System Standby
  • Soft-Start Time Programmable by External
    Capacitor
  • Switching Frequency: 400 kHz and 800 kHz
  • D-CAP2™ Architecture to Enable POSCAP
    and All MLCC Output Capacitor Usage
  • Integrated and Temperature Compensated Low-Side
    On-Resistance Sensing for Accurate OCL Protection
  • Powergood Output
    OCL, OVP, UVP and UVLO Protections
  • Thermal Shutdown (non-latch)
  • Output Discharge Function
  • Integrated Boost MOSFET Switch
  • 28-Pin, 3.5-mm × 4.5-mm, RVE, QFN Package
    with 0.4-mm Pitch and 1-mm Height

Description for the TPS51367

The TPS51367 is a high-voltage input, synchronous converter with integrated FET, based on DCAP-2 control topology, which enables fast transient response and supports both POSCAP and all MLCC output capacitors. TI proprietary FET technology combined with TI leading-edge package technology provides the highest density solution for single-output power rail such as VCCIO and VDDQ for DDR notebook memory, or any point-of-load (POL) in wide application.

The key feature of the TPS51367 is its ULQ™ Mode to enable low-bias current (100 µA in low power mode, enabled by LP#). This feature is extremely beneficial for long battery life in system standby mode.

The feature set includes switching frequency of 800 kHz. Programmable soft-start time with an external capacitor. auto skip, pre-bias startup, integrated bootstrap switch, power good, enable and a full suite of fault protection schemes, including OCL, UVP, OVP, 5-V UVLO and thermal shutdown.

It is packaged in 3.5 mm × 4.5 mm, 0.4-mm pitch, 28-pin QFN (RVE), and specified from –10°C to 85°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS51367RVET ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more