32-pin (RHB) package image

TPS51513RHBR ACTIVE

3-V to 28-V synchronous D-CAP buck controller with integrated gate drivers

ACTIVE Custom reel may be available
Same as: TPS51513RHBR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

A newer version of this product is available

open-in-new Compare alternates

Similar functionality to the compared device.

TPS56637RPAR ACTIVE 4.5-V to 28-V, 6-A synchronous buck converter with ULQ-Mode Integrated FET converter for higher efficiency in a smaller solution size

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS51513RHBT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPS51513 information

Packaging information

Package | Pins VQFN (RHB) | 32
Operating temperature range (°C) -10 to 100
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS51513

  • Minimum External Parts Count
  • Includes Accurate Output Current Monitor with Programmable Clamp Voltage
  • 3-Bit DAC Selects 1 of 8 Output Voltages
  • Custom VID Definition Available
  • Supports VID-on-the-Fly Voltage Changes
  • ±8-mV VCORE Accuracy Over Line/Load/Temp.
  • Optimized Efficiency at Light and Heavy Loads
  • Patented Output Overshoot Reduction (OSR) Reduces Output Capacitance
  • Accurate, Adjustable Voltage Positioning Including No-Droop Option
  • Selectable 250/300/350/500 kHz Frequency
  • Accurate, 8-level Selectable Current Limit
  • 3-V to 28-V Conversion Voltage Range
  • Fast FET Driver w/Integrated Boost Diode
  • 5 mm × 5 mm, 32-Pin QFN PowerPAD Package
  • APPLICATIONS
    • General IC VCORE Applications

Description for the TPS51513

The TPS51513 is a single-phase synchronous buck controller with integrated gate drivers. Advanced control features such as the D-CAP+ architecture and OSR™ overshoot reduction provide fast transient response, low output capacitance and high efficiency. The TPS51513 supports a wide range of IC VCORE applications with an integrated 3-bit DAC. It also provides a full complement of signal I/O including a sleep mode control (SLP), two power good signals (PGOOD and PG), and an analog current monitor (IMON). Logic inputs are compatible with either 1-V or 3.3-V logic levels. VCORE slew rates are controlled with one resistor. In addition, the TPS51513 includes high-current FET gate drivers with an integrated P/N junction diode to drive N-channel FETs with low switching loss. The TPS51513 is available in the 5 mm × 5 mm, 32-pin QFN package and operates between –10°C and 100°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS51513RHBT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more