20-pin (RUK) package image

TPS51518RUKT ACTIVE

Single Phase D-CAP and D-CAP2 Controller with 2-bit Flexible VID Controller

ACTIVE Custom reel may be available
Same as: TPS51518RUKT.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS51518RUKR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RUK) | 20
Operating temperature range (°C) -10 to 105
Package qty | Carrier 250 | SMALL T&R

Features for the TPS51518

  • Differential Voltage Feedback
  • DC Compensation for Accurate Regulation
  • Wide Input Voltage Range: 3 V to 28 V
  • Flexible, 2-Bit VID Supports Output Voltage from 0.5 V to 2.0 V
  • Adaptive On-Time Modulation with Selectable Control Architecture
    • D-CAP Mode at 350 kHz for Fast Transient Response
    • D-CAP2 Mode at 350 kHz for Ultra-Low/Low ESR Output Capacitor
  • 4700 ppm/°C, Low-Side RDS(on) Current Sensing
  • Programmable Soft-Start Time and Output Voltage Transition Time
  • Built-In Output Discharge
  • Power Good Output
  • Integrated Boost Switch
  • Built-In OVP/UVP/OCP
  • Thermal Shutdown (Non-latched)
  • 3 mm × 3 mm, 20-Pin, QFN (RUK) Package

Description for the TPS51518

The TPS51518 is a single phase, D-CAP™/ D-CAP2™ synchronous buck controller with 2-bit VID inputs which can select up to four independent externally programmable output voltage levels where full external programmability in the voltage level, step setting and voltage transition slew rate is desired. It is used for GFX applications where multiple voltage levels are desired.

The TPS51518 supports all POS/SPCAP and/or all ceramic MLCC output capacitor options in applications where remote sense is a requirement. Tight DC load regulation is achieved through external programmable integrator capacitor.

The TPS51518 provides full protection suite, including OVP, OCL, 5-V UVLO and thermal shutdown. It supports the conversion voltage up to 28 V, and output voltages adjustable from 0.5 V to 2 V.

The TPS51518 is available in the 3 mm × 3 mm, QFN, 0.4-mm pitch package and is specified from –10°C to 105°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS51518RUKR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more