TPS51623

ACTIVE

2-Phase, D-CAP+™ step-down controller for VR12.1 VCPU

alarmNotifications Order now

Product details

Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 60 Operating temperature range (°C) -40 to 105 Control mode D-CAP+ Topology Multiphase Rating Catalog Vout (min) (V) 0.5 Vout (max) (V) 1.5 Features Adjustable current limit, Dynamic Voltage Scaling, Enable, Light Load Efficiency, Phase Interleaving, Power good, Pre-Bias Start-Up, Remote Sense, SVID, Synchronous Rectification Iq (typ) (µA) 500 Duty cycle (max) (%) 30 Number of phases 2
Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 60 Operating temperature range (°C) -40 to 105 Control mode D-CAP+ Topology Multiphase Rating Catalog Vout (min) (V) 0.5 Vout (max) (V) 1.5 Features Adjustable current limit, Dynamic Voltage Scaling, Enable, Light Load Efficiency, Phase Interleaving, Power good, Pre-Bias Start-Up, Remote Sense, SVID, Synchronous Rectification Iq (typ) (µA) 500 Duty cycle (max) (%) 30 Number of phases 2
VQFN (RSM) 32 16 mm² 4 x 4
  • VR12.1 serial VID (SVID) compliant
  • 1- or 2-phase operation
  • Supports only zero load line applications
  • 8-Bit DAC output range: 0.25 V to 1.52 V
  • Optimized efficiency at light and heavy loads
  • 8 independent levels of overshoot reduction (OSR) and undershoot reduction (USR)
  • Driverless configuration for efficient high-frequency switching
  • Supports discrete, Power Block, Power Stage or DrMOS MOSFET implementations
  • Accurate, adjustable voltage positioning
  • 300-kHz to 1-MHz frequency selections
  • Patented AutoBalance Phase Balancing
  • Selectable 8-level current limit
  • 4.5-V to 28-V conversion voltage range
  • Small, 4 mm × 4 mm, 32-Pin, VQFN PowerPAD™ integrated circuit package
  • VR12.1 serial VID (SVID) compliant
  • 1- or 2-phase operation
  • Supports only zero load line applications
  • 8-Bit DAC output range: 0.25 V to 1.52 V
  • Optimized efficiency at light and heavy loads
  • 8 independent levels of overshoot reduction (OSR) and undershoot reduction (USR)
  • Driverless configuration for efficient high-frequency switching
  • Supports discrete, Power Block, Power Stage or DrMOS MOSFET implementations
  • Accurate, adjustable voltage positioning
  • 300-kHz to 1-MHz frequency selections
  • Patented AutoBalance Phase Balancing
  • Selectable 8-level current limit
  • 4.5-V to 28-V conversion voltage range
  • Small, 4 mm × 4 mm, 32-Pin, VQFN PowerPAD™ integrated circuit package

The TPS51623 device is a driverless, fully SVID compliant, VR12.1 step-down controller. Advanced control features such as D-CAP+ architecture with overlapping pulse support undershoot reduction (USR) and overshoot reduction (OSR) provide fast transient response, lowest output capacitance and high efficiency. The TPS51623 device also supports single-phase operation in CCM or DCM for light-load efficiency. The TPS51623 device integrates the full complement of VR12.1 I/O features including VR_READY (PGOOD), ALERT and VR_HOT. The SVID interface address allows programming from 0 to 7. When the device is operating in PS4 mode, the quiescent power consumption of the controller is typically 0.25 mW. Adjustable control of VOUT slew rate and voltage positioning round out the VR12.1 features.

Paired with the TPS51604 FET gate driver, the solution delivers exceptionally high speed and low switching loss. The TPS51623 device works with selected TI power stage products for optimum efficiency as well as DrMOS products. The TPS51623 device operates with a default boot voltage of 1 V. Applications can override the default boot voltage by including an external resistor divider in the design.

The TPS51623 device package is a space saving, thermally enhanced 32-pin VQFN package that operates from –40°C to 105°C.

The TPS51623 device is a driverless, fully SVID compliant, VR12.1 step-down controller. Advanced control features such as D-CAP+ architecture with overlapping pulse support undershoot reduction (USR) and overshoot reduction (OSR) provide fast transient response, lowest output capacitance and high efficiency. The TPS51623 device also supports single-phase operation in CCM or DCM for light-load efficiency. The TPS51623 device integrates the full complement of VR12.1 I/O features including VR_READY (PGOOD), ALERT and VR_HOT. The SVID interface address allows programming from 0 to 7. When the device is operating in PS4 mode, the quiescent power consumption of the controller is typically 0.25 mW. Adjustable control of VOUT slew rate and voltage positioning round out the VR12.1 features.

Paired with the TPS51604 FET gate driver, the solution delivers exceptionally high speed and low switching loss. The TPS51623 device works with selected TI power stage products for optimum efficiency as well as DrMOS products. The TPS51623 device operates with a default boot voltage of 1 V. Applications can override the default boot voltage by including an external resistor divider in the design.

The TPS51623 device package is a space saving, thermally enhanced 32-pin VQFN package that operates from –40°C to 105°C.

Download View video with transcript Video

Special Note

For a detailed datasheet and other design support tools please contact IMVP@list.ti.com.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS51623 Short datasheet 13 Apr 2022
Technical article How to create a power supply for Intel’s Braswell processor PDF | HTML 10 Aug 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

TIDA-00572 — High Power Density 9V-15V input Intel® Pentium™ N3700 VCC0+VCC1 design for Industrial PC

The TI TPS1623 VR12.1 reference design, supporting Intel® Pentium™ N3700 , uses TI's driverless PWM architecture with TI power stages for high power density, high efficiency, and low component count  while meeting Intel voltage tolerance requirements with low ripple, tight loadline, (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RSM) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos