TPS53114

ACTIVE

4.5-V to 24-V, synchronous buck controller for low voltage rails

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS62933 ACTIVE 3.8-V to 30-V, 3-A, 200-kHz to 2.2-MHz, low-IQ synchronous buck converter in SOT-583 package Wider Vin, higher frequency and lower IQ.

Product details

Vin (min) (V) 4.5 Vin (max) (V) 24 Iout (max) (A) 15 Operating temperature range (°C) -40 to 85 Control mode D-CAP2 Topology Buck Rating Catalog Vout (min) (V) 0.76 Vout (max) (V) 5.5 Features Enable, Pre-Bias Start-Up, Synchronous Rectification Iq (typ) (µA) 350 Duty cycle (max) (%) 85 Number of phases 1
Vin (min) (V) 4.5 Vin (max) (V) 24 Iout (max) (A) 15 Operating temperature range (°C) -40 to 85 Control mode D-CAP2 Topology Buck Rating Catalog Vout (min) (V) 0.76 Vout (max) (V) 5.5 Features Enable, Pre-Bias Start-Up, Synchronous Rectification Iq (typ) (µA) 350 Duty cycle (max) (%) 85 Number of phases 1
HTSSOP (PWP) 16 32 mm² 5 x 6.4 TSSOP (PW) 16 32 mm² 5 x 6.4
  • D-CAP2™ Mode Control
    • Fast Transient Response
    • No External Parts Required For Loop
      Compensation
    • Compatible with Ceramic Output
      Capacitors
  • High Initial Reference Accuracy
    (±1%)
  • Low Output Ripple
  • Wide Input Voltage Range: 4.5 V to 24 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Low-Side RDS(on) Loss-Less Current Sensing
  • Adaptive Gate Drivers with Integrated Boost Diode
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • Selectable Switching Frequency
    350 kHz / 700 kHz
  • Cycle-By-Cycle Over Current Limiting Control
  • Thermally Compensated OCP by 4000 ppm/°C at ITRIP
  • APPLICATIONS
    • Point-of-Load Regulation in Low Power
      Systems for Wide Range of Applications
      • Digital TV Power Supply
      • Networking Home Terminal
      • Digital Set Top Box (STB)
      • DVD Player / Recorder
      • Gaming Consoles

  • D-CAP2™ Mode Control
    • Fast Transient Response
    • No External Parts Required For Loop
      Compensation
    • Compatible with Ceramic Output
      Capacitors
  • High Initial Reference Accuracy
    (±1%)
  • Low Output Ripple
  • Wide Input Voltage Range: 4.5 V to 24 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Low-Side RDS(on) Loss-Less Current Sensing
  • Adaptive Gate Drivers with Integrated Boost Diode
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • Selectable Switching Frequency
    350 kHz / 700 kHz
  • Cycle-By-Cycle Over Current Limiting Control
  • Thermally Compensated OCP by 4000 ppm/°C at ITRIP
  • APPLICATIONS
    • Point-of-Load Regulation in Low Power
      Systems for Wide Range of Applications
      • Digital TV Power Supply
      • Networking Home Terminal
      • Digital Set Top Box (STB)
      • DVD Player / Recorder
      • Gaming Consoles

The TPS53114 is a single, adaptive on-time D-CAP2™ mode synchronous buck controller. The TPS53114 enables system designers to complete the suite of various end equipment’s power bus regulators with cost effective low external component count and low standby current solution. The main control loop for the TPS53114 uses the D-CAP2™ mode control which provides a very fast transient response with no external components. The TPS53114 also has a circuit that enables the device to adapt to both low equivalent series resistance (ESR) output capacitors such as POSCAP or SP-CAP and ultra-low ESR ceramic capacitors. The device provides convenient and efficient operation with input voltages from 4.5 V to 24 V and output voltage from 0.76 V to 5.5 V.

The TPS53114 is available in the 16-pin TSSOP and HTSSOP packages, and is specified from –40°C to 85°C ambient temperature range.

The TPS53114 is a single, adaptive on-time D-CAP2™ mode synchronous buck controller. The TPS53114 enables system designers to complete the suite of various end equipment’s power bus regulators with cost effective low external component count and low standby current solution. The main control loop for the TPS53114 uses the D-CAP2™ mode control which provides a very fast transient response with no external components. The TPS53114 also has a circuit that enables the device to adapt to both low equivalent series resistance (ESR) output capacitors such as POSCAP or SP-CAP and ultra-low ESR ceramic capacitors. The device provides convenient and efficient operation with input voltages from 4.5 V to 24 V and output voltage from 0.76 V to 5.5 V.

The TPS53114 is available in the 16-pin TSSOP and HTSSOP packages, and is specified from –40°C to 85°C ambient temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS53114 Single Synchronous Step-down Controller for Low Voltage Power Rails datasheet (Rev. C) PDF | HTML 21 Jul 2011
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide TPS53114EVM-541 User’s Guide. (Rev. A) 17 May 2012
User guide High Performance Synchronous Buck EVM Using the TPS53114 28 Apr 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos