TPS53124

ACTIVE

4.5-V to 24-V, synchronous dual-D-CAP buck controller

Product details

Vin (min) (V) 4.5 Vin (max) (V) 24 Iout (max) (A) 15 Operating temperature range (°C) -40 to 85 Control mode D-CAP Topology Buck Rating Catalog Vout (min) (V) 0.76 Vout (max) (V) 5.5 Features Enable, Pre-Bias Start-Up, Synchronous Rectification Iq (typ) (µA) 450 Duty cycle (max) (%) 89 Number of phases 1
Vin (min) (V) 4.5 Vin (max) (V) 24 Iout (max) (A) 15 Operating temperature range (°C) -40 to 85 Control mode D-CAP Topology Buck Rating Catalog Vout (min) (V) 0.76 Vout (max) (V) 5.5 Features Enable, Pre-Bias Start-Up, Synchronous Rectification Iq (typ) (µA) 450 Duty cycle (max) (%) 89 Number of phases 1
TSSOP (PW) 28 62.08 mm² 9.7 x 6.4 VQFN (RGE) 24 16 mm² 4 x 4
  • High Efficiency, Low-Power Consumption
  • D-Cap Mode Enables Fast Transient Response
  • High Initial Reference Accuracy
  • Low Output Ripple
  • Wide Input Voltage Range: 4.5 V to 24 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Low-Side RDS(on) Loss-less Current Sensing
  • Adaptive Gate Drivers with Integrated Boost Diode
  • Internal 1.2-ms Voltage-Servo Soft Start
  • Built-In 5-V Linear Regulator
  • High Efficiency, Low-Power Consumption
  • D-Cap Mode Enables Fast Transient Response
  • High Initial Reference Accuracy
  • Low Output Ripple
  • Wide Input Voltage Range: 4.5 V to 24 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Low-Side RDS(on) Loss-less Current Sensing
  • Adaptive Gate Drivers with Integrated Boost Diode
  • Internal 1.2-ms Voltage-Servo Soft Start
  • Built-In 5-V Linear Regulator

The TPS53124 is a dual, Adaptive on-time DCAP mode synchronous controller. The part enables system designers to cost effectively complete the suite of digital TV power bus regulators with the absolute lowest external component count and lowest standby consumption. The main control loop for the TPS53124 uses the D-CAP™ mode that optimized for low ESR output capacitors such as POSCAP or SP-CAP promises fast transient response with no external compensation. The part provides a convenient and efficient operation with conversion voltages from 4.5 V to 24 V and output voltage from 0.76 V to 5.5 V.

The TPS53124 is a dual, Adaptive on-time DCAP mode synchronous controller. The part enables system designers to cost effectively complete the suite of digital TV power bus regulators with the absolute lowest external component count and lowest standby consumption. The main control loop for the TPS53124 uses the D-CAP™ mode that optimized for low ESR output capacitors such as POSCAP or SP-CAP promises fast transient response with no external compensation. The part provides a convenient and efficient operation with conversion voltages from 4.5 V to 24 V and output voltage from 0.76 V to 5.5 V.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS53124 Dual Synchronous Step-Down Controller For Low-Voltage Power Rails datasheet (Rev. C) PDF | HTML 16 Apr 2014
User guide TPS53124 Buck Controller Evaluation Module User's Guide (Rev. A) PDF | HTML 25 Jan 2022
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS53124EVM — TPS53124EVM High Efficiency, Dual Synchronous Buck Controller Evaluation Module

The TPS53124EVM evaluation module is a high efficiency, dual synchronous buck converterproviding 1.05 V at 4 A and 1.8 V at 4 A from 5 V to 22 V input. The TPS53124 is a dual, adaptive on-time D-CAP™ mode synchronous buck controller. TPS53124 enables system designers to cost effectively complete (...)
User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 28 Ultra Librarian
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos