22-pin (DQP) package image

TPS53319DQPT ACTIVE

1.5-V to 22-V, 14-A synchronous buck converter with eco-mode

ACTIVE Custom reel may be available
Same as: TPS53319DQPT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS53319DQPR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Exempt
REACH Affected
Lead finish / Ball material NiPdAu | Sn
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins LSON-CLIP (DQP) | 22
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the TPS53319

  • New products available: TPS548A28 and TPS548A29 16V, 15A, synchronous converters with remote sense
  • Conversion input voltage range: 1.5V to 22V
  • VDD input voltage range: 4.5V to 25V
  • 91% efficiency from 12V to 1.5V at 14A
  • Output voltage range: 0.6V to 5.5V
  • 5V LDO output
  • Supports single-rail input
  • Integrated power MOSFETs with 8A (TPS53318) or 14A (TPS53319) of continuous output current
  • Auto-skip Eco-mode for light-load efficiency
  • < 110µA shutdown current
  • D-CAP™ integrated circuit mode with fast transient response
  • Selectable switching frequency from 250kHz to 1MHz with external resistor
  • Selectable auto-skip or PWM-only operation
  • Built-in 1% 0.6V reference
  • 0.7ms, 1.4ms, 2.8ms and 5.6ms selectable internal voltage servo soft-start
  • Integrated boost switch
  • Pre-charged start-up capability
  • Adjustable overcurrent limit with thermal compensation
  • Overvoltage, undervoltage, UVLO and overtemperature protection
  • Supports all ceramic output capacitors
  • Open-drain power-good indication
  • Incorporates NexFET™ power MOSFET block technology
  • 22-pin QFN (DQP) package with PowerPAD™ integrated circuit package

Description for the TPS53319

The TPS53318 and TPS53319 devices are D-CAP mode, 8A or 14A, synchronous switchers with integrated MOSFETs. These devices are designed for ease of use, low external component count, and space-conscious power systems.

These devices feature accurate 1%, 0.6V reference, and integrated boost switch. A sample of competitive features include: 1.5V to 22V wide conversion input voltage range, very low external component count, D-CAP integrated circuit mode control for super fast transient, auto-skip mode operation, internal soft-start control, selectable frequency, and no need for compensation.

The conversion input voltage ranges from 1.5V to 22V, the supply voltage range is from 4.5V to 25V, and the output voltage range is from 0.6V to 5.5V.

These devices are available in 5mm × 6mm, 22-pin QFN package and is specified from –40°C to 85°C.

The TPS548A28 and TPS548A29 are newer 15A devices designed for data center applications in a smaller, fully lead-free package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS53319DQPR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more