22-pin (DQP) package image

TPS53355DQPR ACTIVE

High-efficiency 1.5-V to 15-V, 30-A synchronous SWIFT™ buck converter with eco-mode

ACTIVE Custom reel may be available
Same as: TPS53355DQPR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS53355DQPT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Exempt
REACH Affected
Lead finish / Ball material NiPdAu | Sn
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins LSON-CLIP (DQP) | 22
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the TPS53355

  • Alternative product available: LMZ31530 14.5-V, 30-A step-down power module in 15 × 16 × 5.8-mm QFN package
  • 96% maximum efficiency
  • Conversion input voltage range: 1.5 V to 15 V
  • VDD input voltage range: 4.5 V to 25 V
  • Output voltage range: 0.6 V to 5.5 V
  • 5-V LDO output
  • Supports single rail input
  • Integrated power MOSFETs with 30 A of continuous output current
  • Auto-skip Eco-mode™ for light-load efficiency
  • < 10-µA shutdown current
  • D-CAP™ mode with fast transient response
  • Selectable switching frequency from 250 kHz to 1 MHz with external resistor
  • Selectable auto-skip or PWM-only operation
  • Built-in 1% 0.6-V reference
  • 0.7-ms, 1.4-ms, 2.8-ms, and 5.6-ms selectable internal voltage servo soft start
  • Integrated boost switch
  • Precharged start-up capability
  • Adjustable overcurrent limit with thermal compensation
  • Overvoltage, undervoltage, UVLO and overtemperature protection
  • Supports all ceramic output capacitors
  • Open-drain power-good indication
  • Incorporates NexFET™ power block technology
  • 22-pin QFN package With PowerPAD™
  • For SWIFT™ power products documentation, see http://www.ti.com/swift
  • Green (RoHS compatible) is optional
  • Create a custom design using the TPS53355 with the WEBENCH Power Designer

Description for the TPS53355

The TPS53355 is a D-CAP™ mode, 30-A synchronous switcher with integrated MOSFETs. It is designed for ease of use, low external component count, and space-conscious power systems.

This device features 5-mΩ/2-mΩ integrated MOSFETs, accurate 1% 0.6-V reference, and integrated boost switch. A sample of competitive features include: 1.5-V to 15-V wide conversion input voltage range, very low external component count, D-CAP™ mode control for super fast transient, auto-skip mode operation, internal soft-start control, selectable frequency, and no need for compensation.

The conversion input voltage ranges from 1.5 V to 15 V, the supply voltage range is from 4.5 V to 25 V, and the output voltage range is from 0.6 V to 5.5 V.

The device is available in 6-mm × 5-mm, 22-pin QFN package.

The LMZ31530 integrates the TPS53355, an inductor, and other passive components into a small, easy-to-use module.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS53355DQPT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more