TPS53511

ACTIVE

1.5A Step-Down Regulator with Integrated MOSFETs

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS562211 ACTIVE 4.2-V to 18-V, 2-A, synchronous buck converter with 1% accuracy, PG/SS and PFM/forced-PWM in SOT583 Higher efficiency with lower external component count in a smaller package.

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 1.5 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Light Load Efficiency, Power good, Pre-Bias Start-Up, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.75 Vout (max) (V) 5 Iq (typ) (µA) 1300 Duty cycle (max) (%) 95
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 1.5 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Light Load Efficiency, Power good, Pre-Bias Start-Up, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.75 Vout (max) (V) 5 Iq (typ) (µA) 1300 Duty cycle (max) (%) 95
VQFN (RGT) 16 9 mm² 3 x 3
  • Continuous 1.5-A output current
  • 4.5-V to 18-V supply voltage range
  • 2-V to 18-V conversion voltage range
  • DCAP2™ mode control enables fast transient response
  • Low output ripple and support all MLCC output capacitor
  • Skip mode for light load control
  • Highly efficient integrated FETs optimized for lower duty cycle applications
  • High efficiency, less than 10-µA supply current at shutdown
  • Adjustable soft-start time
  • Support pre-biased soft start
  • 700-kHz switching frequency
  • Cycle-by-cycle overcurrent limit
  • Open-drain power-good indication
  • Internal bootstrap switch
  • Small 3-mm × 3-mm, 16-pin QFN (RGT) package
  • Continuous 1.5-A output current
  • 4.5-V to 18-V supply voltage range
  • 2-V to 18-V conversion voltage range
  • DCAP2™ mode control enables fast transient response
  • Low output ripple and support all MLCC output capacitor
  • Skip mode for light load control
  • Highly efficient integrated FETs optimized for lower duty cycle applications
  • High efficiency, less than 10-µA supply current at shutdown
  • Adjustable soft-start time
  • Support pre-biased soft start
  • 700-kHz switching frequency
  • Cycle-by-cycle overcurrent limit
  • Open-drain power-good indication
  • Internal bootstrap switch
  • Small 3-mm × 3-mm, 16-pin QFN (RGT) package

The TPS53511 is an adaptive on-time D-CAP2™ mode synchronous buck converter. The device is suitable for points-of-load (POL) in computing power systems, and provides a cost-effective, low component count, low standby current solution. The main control loop for the TPS53511 uses the D-CAP2™ mode control to provide a fast transient response with no external components. The adaptive on-time control supports seamless operation between PWM mode during heavy load conditions and reduced frequency operation during light-load conditions for high efficiency.

The TPS53511 includes a proprietary circuit that enables the device to adapt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V supply input, and from 2-V to 18-V input power supply voltage. The device features an adjustable slow-start time and a power-good function. It also supports pre-biased soft start. The TPS53511 is available in a 16-pin QFN package, and is designed to operate from –40°C to 85°C.

The TPS53511 is an adaptive on-time D-CAP2™ mode synchronous buck converter. The device is suitable for points-of-load (POL) in computing power systems, and provides a cost-effective, low component count, low standby current solution. The main control loop for the TPS53511 uses the D-CAP2™ mode control to provide a fast transient response with no external components. The adaptive on-time control supports seamless operation between PWM mode during heavy load conditions and reduced frequency operation during light-load conditions for high efficiency.

The TPS53511 includes a proprietary circuit that enables the device to adapt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V supply input, and from 2-V to 18-V input power supply voltage. The device features an adjustable slow-start time and a power-good function. It also supports pre-biased soft start. The TPS53511 is available in a 16-pin QFN package, and is designed to operate from –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS54326 ACTIVE 4.5V to 18V Input, 3A Synchronous Step-Down Converter with Eco-Mode™ The 3-A TPS54326 in the 4x4mm QFN package is interchangeable with the 1.5-A TPS53511
Similar functionality to the compared device
TPS562203 ACTIVE 4.2-V to 17-V input, 2-A synchronous buck converter in SOT563 with eco-mode This new product has smaller package and simplified design
TPS562242 ACTIVE 3-V to 17-V input voltage, 2-A, 1.4-MHz synchronous buck converter in SOT563 This product has a smaller package with 1.2MHz switching frequency

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet 4.5-V to 18-V Input, 1.5-A Step-Down Regulator with Integrated Switcher datasheet (Rev. B) PDF | HTML 17 Aug 2021
Technical article 如何閉鎖具有打嗝模式故障回應的電源轉換器 PDF | HTML 14 Mar 2024
Technical article 히컵 오류 응답을 지원하는 전력 컨버터를 래치하는 방법 PDF | HTML 14 Mar 2024
Technical article How to latch off a power converter that has a hiccup fault response PDF | HTML 20 Dec 2023
Application note Unified Ground Connection Recommendation on TPS53K- Integrated FET-Converter Dev 25 Jan 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS53511 TINA-TI Transient Reference Design

SLUM394.TSC (197 KB) - TINA-TI Reference Design
Simulation model

TPS53511 TINA-TI Transient Spice Model

SLUM393.ZIP (44 KB) - TINA-TI Spice Model
Simulation model

TPS53511 Unencrypted PSpice Transient Model Package (Rev. A)

SLUM380A.ZIP (319 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
VQFN (RGT) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos