Packaging information
| Package | Pins VQFN-CLIP (RVE) | 28 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 250 | SMALL T&R |
Features for the TPS53515
- Integrated 13.8mΩ and 5.9mΩ MOSFETs with 12A continuous output current
- Supports all ceramic output capacitors
- Reference voltage 600mV ±0.5% tolerance
- Output voltage range: 0.6V to 5.5V
- D-CAP3™ control mode with fast load-step response
- Auto-skipping Eco-mode™ for high light-load efficiency
- FCCM for tight output ripple and voltage requirements
- Eight selectable frequency settings from 250kHz to 1MHz
- Precharged start-up capability
- Built-in output discharge circuit
- Open-drain power-good output
- 3.5mm × 4.5mm, 28-pin, VQFN-CLIP package
Description for the TPS53515
The TPS53515 device is a small-sized, synchronous buck converter with an adaptive on-time D-CAP3 control mode. The device offers ease-of-use and low external-component count for space-conscious power systems.
This device features high-performance integrated MOSFETs, accurate 0.5% 0.6V reference, and an integrated boost switch. Competitive features include very low external-component count, fast load-transient response, auto-skip mode operation, internal soft-start control, and no requirement for compensation.
A forced continuous conduction mode helps meet tight voltage regulation accuracy requirements for performance DSPs and FPGAs. The TPS53515 device is available in a 28-pin VQFN-CLIP package and is specified from –40°C to 85°C ambient temperature.