32-pin (RSM) package image

TPS53627RSMT ACTIVE

2-Phase, D-CAP+™ Step-Down Controller for Intel VR13 CPU VCORE and DDR Memory

ACTIVE Custom reel may be available
Same as: TPS53627RSMT.B, TPS53627RSMT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS53627RSMR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RSM) | 32
Operating temperature range (°C) -40 to 105
Package qty | Carrier 250 | SMALL T&R

Features for the TPS53627

  • Intel® VR13 Serial VID (SVID) Compliant
  • 1- or 2-Phase Operation
  • Supports Both Droop and Non-Droop Applications
  • 8-Bit DAC with 10-mV Step
  • 4.5-V to 28-V Conversion Voltage Range
  • Output Range: 0.5 V to 2.3 V
  • Optimized Efficiency at Light and Heavy Loads
  • 8 Independent Levels of Overshoot Reduction (OSR) and Undershoot Reduction (USR)
  • Driverless Configuration for Efficient High-Frequency Switching
  • Supports Discrete, Power Block, Power Stage™ or DrMOS MOSFET Implementations
  • Accurate, Adjustable Voltage Positioning
  • 300-kHz to 1-MHz Frequency Selections
  • Patented AutoBalance™ Phase Balancing
  • Programmable ON-Pulse Extension for Load Transient Boost
  • Programmable Auto DCM and CCM Operation
  • Selectable 8-level Current Limit
  • Small, 4 mm × 4 mm, 32-Pin, VQFN PowerPad™ Package

Description for the TPS53627

The TPS53627 device is a driverless, VR13 SVID compliant, synchronous buck controller. Advanced control features such as D-CAP+ ™architecture with overlapping pulse support undershoot reduction (USR) and overshoot reduction (OSR) to provide fast transient response, lowest output capacitance and high efficiency. The device also supports single-phase operation in CCM and DCM operation for light-load efficiency boost. The device integrates a full set of VR13 I/O features including VR_READY (PGOOD), ALERT and VR_HOT. The SVID interface address allows programming from 00h to 07h. Adjustable control of VOUT slew rate can be programmed as high as 20mV/uS.

Paired with the TI NexFET™ Power Stage, this total solution delivers exceptionally high speed and low switching loss.

The TPS53627 device package is a space saving, thermally enhanced 32-pin VQFN package that operates from –40°C to +105°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS53627RSMR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more