TPS53631

ACTIVE

3-Phase, D-CAP+TM Step-Down VR12.x Server CPU Vcore

alarmNotifications Order now

Product details

Vin (min) (V) 4.5 Vin (max) (V) 20 Iout (max) (A) 120 Operating temperature range (°C) -10 to 105 Control mode D-CAP+ Topology Multiphase Rating Catalog Vout (min) (V) 0.5 Vout (max) (V) 2.5 Features Adjustable current limit, Dynamic Voltage Scaling, Enable, Light Load Efficiency, PMBus, Phase Interleaving, Power good, Pre-Bias Start-Up, Remote Sense, SVID, Synchronous Rectification, UVLO adjustable, Voltage Margining Iq (typ) (µA) 10000 Duty cycle (max) (%) 40 Number of phases 3
Vin (min) (V) 4.5 Vin (max) (V) 20 Iout (max) (A) 120 Operating temperature range (°C) -10 to 105 Control mode D-CAP+ Topology Multiphase Rating Catalog Vout (min) (V) 0.5 Vout (max) (V) 2.5 Features Adjustable current limit, Dynamic Voltage Scaling, Enable, Light Load Efficiency, PMBus, Phase Interleaving, Power good, Pre-Bias Start-Up, Remote Sense, SVID, Synchronous Rectification, UVLO adjustable, Voltage Margining Iq (typ) (µA) 10000 Duty cycle (max) (%) 40 Number of phases 3
WQFN (RSB) 40 25 mm² 5 x 5
Download View video with transcript Video

Special Note

For a detailed datasheet and other design support tools please contact VR@list.ti.com.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet 3-Phase, D -CAP+TM Step-Down VR12.x Server CPU VCORE datasheet 05 Jun 2014
Application note Multiphase Buck Design from Start to Finish, Part 1 (Rev. B) 07 Apr 2021
Application note D-CAP+TM Control for Multiphase Step-Down Voltage Regulators for Powering Microp 13 Jan 2019
Technical article Powering Intel’s Xeon D SoC in servers, storage and switches PDF | HTML 08 Jul 2016
Application note SMT Guidelines for Stacked Inductor (Inductor On Top) on Voltage Regulator IC 22 Feb 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

TIDA-00324 — POL Multiphase (3-phase), 120A Power Reference Design

TIDA-00324 is a power reference design that highlights the multiphase controller TPS53631 and the Smart Power Stage CSD95372BQ5M in a 12V Vin, 1.2V Vout at 120A application.  This reference design can be used to help a user develop a Power Solution for CPU Vcore power or DDR4 power solution to (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RSB) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos