TPS53632

ACTIVE

3-2-1 Phase D-CAP+ Step-Down Driverless Controller with I2C control

Product details

Vin (min) (V) 2.5 Vin (max) (V) 24 Iout (max) (A) 90 Operating temperature range (°C) -10 to 105 Control mode D-CAP+ Topology Multiphase Rating Catalog Vout (min) (V) 0.5 Vout (max) (V) 1.52 Features Adjustable current limit, Enable, Light Load Efficiency, Phase Interleaving, Power good, Pre-Bias Start-Up, Remote Sense, Synchronous Rectification Iq (typ) (µA) 6000 Duty cycle (max) (%) 50 Number of phases 3
Vin (min) (V) 2.5 Vin (max) (V) 24 Iout (max) (A) 90 Operating temperature range (°C) -10 to 105 Control mode D-CAP+ Topology Multiphase Rating Catalog Vout (min) (V) 0.5 Vout (max) (V) 1.52 Features Adjustable current limit, Enable, Light Load Efficiency, Phase Interleaving, Power good, Pre-Bias Start-Up, Remote Sense, Synchronous Rectification Iq (typ) (µA) 6000 Duty cycle (max) (%) 50 Number of phases 3
VQFN (RSM) 32 16 mm² 4 x 4
  • Selectable Phase Count: (3, 2, or 1)
  • I2C Interface for VID Control and Telemetry with Eight Device Addresses
  • D-CAP+ Control for Fast Transient Response
  • Dynamic Phase Add and Drop Operation
  • Switching Frequency: 300 kHz to 1 MHz
  • Digital Current Monitor
  • 7-Bit, DAC Output Range: 0.50 V to 1.52 V
  • Optimized Efficiency at Light and Heavy Loads
  • Accurate, Adjustable Voltage Positioning or Zero Slope Load-Line
  • Patented AutoBalance Phase Balancing
  • Selectable, 8-Level Current Limit
  • 2.5-V to 24-V Conversion Voltage Range
  • Default Boot Voltage: 1.00 V
  • Small, 4-mm x 4-mm, 32-Pin, VQFN PowerPAD Package
  • Selectable Phase Count: (3, 2, or 1)
  • I2C Interface for VID Control and Telemetry with Eight Device Addresses
  • D-CAP+ Control for Fast Transient Response
  • Dynamic Phase Add and Drop Operation
  • Switching Frequency: 300 kHz to 1 MHz
  • Digital Current Monitor
  • 7-Bit, DAC Output Range: 0.50 V to 1.52 V
  • Optimized Efficiency at Light and Heavy Loads
  • Accurate, Adjustable Voltage Positioning or Zero Slope Load-Line
  • Patented AutoBalance Phase Balancing
  • Selectable, 8-Level Current Limit
  • 2.5-V to 24-V Conversion Voltage Range
  • Default Boot Voltage: 1.00 V
  • Small, 4-mm x 4-mm, 32-Pin, VQFN PowerPAD Package

The TPS53632 device is a driverless step-down controller with serial control. Advanced features such as D-CAP+ architecture provide fast transient response, lowest output capacitance and high efficiency. The TPS53632 device supports the standard I2C Rev 3.0 interface for dynamic control of the output voltage and current monitor telemetry. It also has dynamic phase add and drop control and enters single-phase, discontinuous-current-mode operation to maximize light-load efficiency.

Other features include adjustable control of VCORE slew rate and voltage positioning. The TPS51604 device driver is designed specifically for this generation of controllers. In addition, the TPS53632 device can be used along with the TI power stage devices (driver MOSFETs). The TPS53632 device is packaged in a space saving, thermally enhanced, 32-pin VQFN package and is rated

The TPS53632 device is a driverless step-down controller with serial control. Advanced features such as D-CAP+ architecture provide fast transient response, lowest output capacitance and high efficiency. The TPS53632 device supports the standard I2C Rev 3.0 interface for dynamic control of the output voltage and current monitor telemetry. It also has dynamic phase add and drop control and enters single-phase, discontinuous-current-mode operation to maximize light-load efficiency.

Other features include adjustable control of VCORE slew rate and voltage positioning. The TPS51604 device driver is designed specifically for this generation of controllers. In addition, the TPS53632 device can be used along with the TI power stage devices (driver MOSFETs). The TPS53632 device is packaged in a space saving, thermally enhanced, 32-pin VQFN package and is rated

Download View video with transcript Video

For design support tools please contact VR@list.ti.com

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS53632 3-2-1 Phase D-CAP+™ Step-Down Driverless Controller for Low-Voltage Applications with I2C Interface Control datasheet PDF | HTML 08 Aug 2014
Application note Multiphase Buck Design from Start to Finish, Part 1 (Rev. B) 07 Apr 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VQFN (RSM) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos