TPS53685

ACTIVE

Eight-phase digital step-down multiphase controller with SVI3 and PMBus for AMD platform

Product details

Vin (min) (V) 4.5 Vin (max) (V) 17 Iout (max) (A) 765 Operating temperature range (°C) -40 to 105 Control mode D-CAP+ Topology Multiphase Rating Catalog Vout (min) (V) 0.25 Vout (max) (V) 5.5 Features Adjustable current limit, Dynamic Voltage Scaling, Enable, Light Load Efficiency, Multiple Outputs, Output discharge, PMBus, Phase Interleaving, Power good, Pre-Bias Start-Up, Remote Sense, Synchronous Rectification, UVLO adjustable, Voltage Margining Iq (typ) (µA) 60000 Number of phases 8
Vin (min) (V) 4.5 Vin (max) (V) 17 Iout (max) (A) 765 Operating temperature range (°C) -40 to 105 Control mode D-CAP+ Topology Multiphase Rating Catalog Vout (min) (V) 0.25 Vout (max) (V) 5.5 Features Adjustable current limit, Dynamic Voltage Scaling, Enable, Light Load Efficiency, Multiple Outputs, Output discharge, PMBus, Phase Interleaving, Power good, Pre-Bias Start-Up, Remote Sense, Synchronous Rectification, UVLO adjustable, Voltage Margining Iq (typ) (µA) 60000 Number of phases 8
WQFN (RSB) 40 25 mm² 5 x 5
  • Input voltage range: 4.5 V to 17 V
  • Output voltage range: 0.25 V to 5.5 V
  • Dual output supporting N+M ≤ 8 phases, M ≤ 4 phases
  • Native trans-inductor voltage regulator (TLVR) topology support
  • AMD SVI3 compliant
  • Enhanced D-CAP+™ control to provide superior transient performance with excellent dynamic current sharing
  • Programmable loop compensations
  • Flexible phase-firing sequencing
  • Individual phase current calibrations and reports
  • Dynamic phase shedding with programmable current threshold for optimizing efficiency at light and heavy loads
  • Fast phase-adding for undershoot reduction
  • Driverless configuration for efficient high-frequency switching
  • Fully compatible with TI NexFET™ power stages for high-density solutions
  • Accurate, adjustable voltage positioning
  • Patented AutoBalance™ phase current balancing
  • Selectable per-phase current limit
  • PMBus™ system interface for telemetry of voltage, current, power, temperature, and fault conditions
  • 5.00 × 5.00 mm, 40-pin, 0.4 mm pitch, QFN package
  • Input voltage range: 4.5 V to 17 V
  • Output voltage range: 0.25 V to 5.5 V
  • Dual output supporting N+M ≤ 8 phases, M ≤ 4 phases
  • Native trans-inductor voltage regulator (TLVR) topology support
  • AMD SVI3 compliant
  • Enhanced D-CAP+™ control to provide superior transient performance with excellent dynamic current sharing
  • Programmable loop compensations
  • Flexible phase-firing sequencing
  • Individual phase current calibrations and reports
  • Dynamic phase shedding with programmable current threshold for optimizing efficiency at light and heavy loads
  • Fast phase-adding for undershoot reduction
  • Driverless configuration for efficient high-frequency switching
  • Fully compatible with TI NexFET™ power stages for high-density solutions
  • Accurate, adjustable voltage positioning
  • Patented AutoBalance™ phase current balancing
  • Selectable per-phase current limit
  • PMBus™ system interface for telemetry of voltage, current, power, temperature, and fault conditions
  • 5.00 × 5.00 mm, 40-pin, 0.4 mm pitch, QFN package

The TPS53685 is a fully AMD SVI3 compliant step-down controller with trans-inductor voltage regulator (TLVR) topology support, dual channels, built-in non-volatile memory (NVM), PMBus™ interface, and full compatible with TI NexFET™ smart power stages. Advanced control features such as D-CAP+™ architecture with undershoot reduction (USR) provide fast transient response and good current sharing, minimizing output capacitance requirements. The device also provides a novel phase interleaving strategy and dynamic phase shedding for efficiency improvements at different loads. Adjustable control of VCORE slew rate and voltage positioning work with the AMD SVI3 features. In addition, the device supports the PMBus communication interface for reporting the telemetry of voltage, current, power, temperature, and fault conditions to the systems. All programmable parameters can be configured by the PMBus interface and can be stored in NVM as the new default values to minimize the external component count.

The TPS53685 device is offered in a thermally enhanced 40-pin QFN packaged and is rated to operate from –40°C to 125°C.

The TPS53685 is a fully AMD SVI3 compliant step-down controller with trans-inductor voltage regulator (TLVR) topology support, dual channels, built-in non-volatile memory (NVM), PMBus™ interface, and full compatible with TI NexFET™ smart power stages. Advanced control features such as D-CAP+™ architecture with undershoot reduction (USR) provide fast transient response and good current sharing, minimizing output capacitance requirements. The device also provides a novel phase interleaving strategy and dynamic phase shedding for efficiency improvements at different loads. Adjustable control of VCORE slew rate and voltage positioning work with the AMD SVI3 features. In addition, the device supports the PMBus communication interface for reporting the telemetry of voltage, current, power, temperature, and fault conditions to the systems. All programmable parameters can be configured by the PMBus interface and can be stored in NVM as the new default values to minimize the external component count.

The TPS53685 device is offered in a thermally enhanced 40-pin QFN packaged and is rated to operate from –40°C to 125°C.

Download View video with transcript Video

Request more information

The full data sheet and other information are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS536C5 ACTIVE 12-phase digital step-down multiphase controller with SVI3 and PMBus for AMD platform TPS536C5 has higher phase count of 12 compared to TPS53685 which has eight phases

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS53685 Dual-Channel (N + M ≤ 8 phase) D-CAP+, Step-Down, Multiphase Controller with AMD-SVI3 and PMBus Interfaces datasheet PDF | HTML 31 May 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WQFN (RSB) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos